Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
99323 | Shaft Size Maximum N/A 3.254 in82.652 mm | Shaft Size Minimum N/A 3.248 in82.499 mm | Overall Width N/A 0.725 in18.415 mm | Flanged Outside Diameter N/A 3.585 in91.059 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99395 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.725 in18.415 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99475 | Shaft Size Maximum N/A 4.754 in120.752 mm | Shaft Size Minimum N/A 4.746 in120.548 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 5.25 in133.35 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99159 | Shaft Size Maximum N/A 1.572 in39.929 mm | Shaft Size Minimum N/A 1.566 in39.776 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 1.859 in47.219 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99210 | Shaft Size Maximum N/A 2.128 in54.051 mm | Shaft Size Minimum N/A 2.123 in53.924 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 2.422 in61.519 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99238 | Shaft Size Maximum N/A 2.378 in60.401 mm | Shaft Size Minimum N/A 2.372 in60.249 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 2.75 in69.85 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99562 | Shaft Size Maximum N/A 5.734 in145.644 mm | Shaft Size Minimum N/A 5.726 in145.44 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 6.1 in154.94 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99601 | Shaft Size Maximum N/A 6.003 in152.476 mm | Shaft Size Minimum N/A 5.995 in152.273 mm | Overall Width N/A 0.75 in19.05 mm | Flanged Outside Diameter N/A 6.36 in161.544 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99487 | Shaft Size Maximum N/A 4.879 in123.927 mm | Shaft Size Minimum N/A 4.871 in123.723 mm | Overall Width N/A 0.752 in19.101 mm | Flanged Outside Diameter N/A 5.252 in133.401 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99400 | Shaft Size Maximum N/A 4.006 in101.752 mm | Shaft Size Minimum N/A 3.998 in101.549 mm | Overall Width N/A 0.775 in19.685 mm | Flanged Outside Diameter N/A 4.375 in111.125 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99179 | Shaft Size Maximum N/A 1.784 in45.314 mm | Shaft Size Minimum N/A 1.778 in45.161 mm | Overall Width N/A 0.8 in20.32 mm | Flanged Outside Diameter N/A 2.125 in53.975 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99349 | Shaft Size Maximum N/A 3.507 in89.078 mm | Shaft Size Minimum N/A 3.501 in88.925 mm | Overall Width N/A 0.811 in20.599 mm | Flanged Outside Diameter N/A 3.842 in97.587 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99303 | Shaft Size Maximum N/A 3.006 in76.352 mm | Shaft Size Minimum N/A 3 in76.2 mm | Overall Width N/A 0.813 in20.65 mm | Flanged Outside Diameter N/A 3.345 in84.963 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99311 | Shaft Size Maximum N/A 3.126 in79.4 mm | Shaft Size Minimum N/A 3.12 in79.248 mm | Overall Width N/A 0.813 in20.65 mm | Flanged Outside Diameter N/A 3.531 in89.687 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99346 | Shaft Size Maximum N/A 3.503 in88.976 mm | Shaft Size Minimum N/A 3.497 in88.824 mm | Overall Width N/A 0.813 in20.65 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99332 | Shaft Size Maximum N/A 3.347 in85.014 mm | Shaft Size Minimum N/A 3.337 in84.76 mm | Overall Width N/A 0.827 in21.006 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99328 | Shaft Size Maximum N/A 3.231 in82.067 mm | Shaft Size Minimum N/A 3.225 in81.915 mm | Overall Width N/A 0.85 in21.59 mm | Flanged Outside Diameter N/A 3.587 in91.11 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99284 | Shaft Size Maximum N/A 2.835 in72.009 mm | Shaft Size Minimum N/A 2.828 in71.831 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 3.225 in81.915 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99306 | Shaft Size Maximum N/A 3.071 in78.003 mm | Shaft Size Minimum N/A 3.064 in77.826 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 3.468 in88.087 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99326 | Shaft Size Maximum N/A 3.256 in82.702 mm | Shaft Size Minimum N/A 3.25 in82.55 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 3.585 in91.059 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99372 | Shaft Size Maximum N/A 3.756 in95.402 mm | Shaft Size Minimum N/A 3.75 in95.25 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 4.031 in102.387 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99498 | Shaft Size Maximum N/A 5.006 in127.152 mm | Shaft Size Minimum N/A 4.998 in126.949 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 5.4 in137.16 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99175 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99233 | Shaft Size Maximum N/A 2.333 in59.258 mm | Shaft Size Minimum N/A 2.327 in59.106 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 2.75 in69.85 mm | Material N/A Stainless steel |
CAD
N/A ![]() |
99266 | Shaft Size Maximum N/A 2.677 in67.996 mm | Shaft Size Minimum N/A 2.67 in67.818 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel |
CAD
N/A ![]() |