Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99571 | Shaft Size Maximum N/A 5.709 in145.009 mm | Shaft Size Minimum N/A 5.699 in144.755 mm | Overall Width N/A 0.875 in22.225 mm | Flanged Outside Diameter N/A 6.1 in154.94 mm | Material N/A Stainless steel | CAD N/A |
99313 | Shaft Size Maximum N/A 3.15 in80.01 mm | Shaft Size Minimum N/A 3.142 in79.807 mm | Overall Width N/A 0.886 in22.504 mm | Flanged Outside Diameter N/A 3.54 in89.916 mm | Material N/A Stainless steel | CAD N/A |
99438 | Shaft Size Maximum N/A 4.409 in111.989 mm | Shaft Size Minimum N/A 4.401 in111.785 mm | Overall Width N/A 0.886 in22.504 mm | Flanged Outside Diameter N/A 4.75 in120.65 mm | Material N/A Stainless steel | CAD N/A |
99226 | Shaft Size Maximum N/A 2.243 in56.972 mm | Shaft Size Minimum N/A 2.237 in56.82 mm | Overall Width N/A 0.9 in22.86 mm | Flanged Outside Diameter N/A 2.562 in65.075 mm | Material N/A Stainless steel | CAD N/A |
99215 | Shaft Size Maximum N/A 2.168 in55.067 mm | Shaft Size Minimum N/A 2.162 in54.915 mm | Overall Width N/A 0.905 in22.987 mm | Flanged Outside Diameter N/A 2.441 in62.001 mm | Material N/A Stainless steel | CAD N/A |
99235 | Shaft Size Maximum N/A 2.365 in60.071 mm | Shaft Size Minimum N/A 2.359 in59.919 mm | Overall Width N/A 0.905 in22.987 mm | Flanged Outside Diameter N/A 2.785 in70.739 mm | Material N/A Stainless steel | CAD N/A |
99254 | Shaft Size Maximum N/A 2.562 in65.075 mm | Shaft Size Minimum N/A 2.556 in64.922 mm | Overall Width N/A 0.905 in22.987 mm | Flanged Outside Diameter N/A 2.85 in72.39 mm | Material N/A Stainless steel | CAD N/A |
99339 | Shaft Size Maximum N/A 3.441 in87.401 mm | Shaft Size Minimum N/A 3.435 in87.249 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 3.844 in97.638 mm | Material N/A Stainless steel | CAD N/A |
99340 | Shaft Size Maximum N/A 3.483 in88.468 mm | Shaft Size Minimum N/A 3.477 in88.316 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 3.835 in97.409 mm | Material N/A Stainless steel | CAD N/A |
99351 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99366 | Shaft Size Maximum N/A 3.733 in94.818 mm | Shaft Size Minimum N/A 3.727 in94.666 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99413 | Shaft Size Maximum N/A 4.138 in105.105 mm | Shaft Size Minimum N/A 4.13 in104.902 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.47 in113.538 mm | Material N/A Stainless steel | CAD N/A |
99423 | Shaft Size Maximum N/A 4.234 in107.544 mm | Shaft Size Minimum N/A 4.226 in107.34 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 4.61 in117.094 mm | Material N/A Stainless steel | CAD N/A |
99230 | Shaft Size Maximum N/A 2.233 in56.718 mm | Shaft Size Minimum N/A 2.227 in56.566 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 2.531 in64.287 mm | Material N/A Stainless steel | CAD N/A |
99251 | Shaft Size Maximum N/A 2.516 in63.906 mm | Shaft Size Minimum N/A 2.51 in63.754 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 2.828 in71.831 mm | Material N/A Stainless steel | CAD N/A |
99264 | Shaft Size Maximum N/A 2.627 in66.726 mm | Shaft Size Minimum N/A 2.621 in66.573 mm | Overall Width N/A 0.906 in23.012 mm | Flanged Outside Diameter N/A 3.047 in77.394 mm | Material N/A Stainless steel | CAD N/A |
99273 | Shaft Size Maximum N/A 2.746 in69.748 mm | Shaft Size Minimum N/A 2.74 in69.596 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.065 in77.851 mm | Material N/A Stainless steel | CAD N/A |
99274 | Shaft Size Maximum N/A 2.751 in69.875 mm | Shaft Size Minimum N/A 2.745 in69.723 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel | CAD N/A |
99275 | Shaft Size Maximum N/A 2.756 in70.002 mm | Shaft Size Minimum N/A 2.75 in69.85 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel | CAD N/A |
99286 | Shaft Size Maximum N/A 2.872 in72.949 mm | Shaft Size Minimum N/A 2.866 in72.796 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.188 in80.975 mm | Material N/A Stainless steel | CAD N/A |
99287 | Shaft Size Maximum N/A 2.879 in73.127 mm | Shaft Size Minimum N/A 2.873 in72.974 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.219 in81.763 mm | Material N/A Stainless steel | CAD N/A |
99293 | Shaft Size Maximum N/A 2.943 in74.752 mm | Shaft Size Minimum N/A 2.937 in74.6 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.344 in84.938 mm | Material N/A Stainless steel | CAD N/A |
99296 | Shaft Size Maximum N/A 3.003 in76.276 mm | Shaft Size Minimum N/A 2.997 in76.124 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.24 in82.296 mm | Material N/A Stainless steel | CAD N/A |
99359 | Shaft Size Maximum N/A 3.691 in93.751 mm | Shaft Size Minimum N/A 3.685 in93.599 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99365 | Shaft Size Maximum N/A 3.691 in93.751 mm | Shaft Size Minimum N/A 3.685 in93.599 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |