Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99452 | Shaft Size Maximum N/A 4.531 in115.087 mm | Shaft Size Minimum N/A 4.523 in114.884 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 5 in127 mm | Material N/A Stainless steel | CAD N/A |
99494 | Shaft Size Maximum N/A 5.118 in129.997 mm | Shaft Size Minimum N/A 5.11 in129.794 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 5.493 in139.522 mm | Material N/A Stainless steel | CAD N/A |
99205 | Shaft Size Maximum N/A 2.063 in52.4 mm | Shaft Size Minimum N/A 2.057 in52.248 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.469 in62.713 mm | Material N/A Stainless steel | CAD N/A |
99212 | Shaft Size Maximum N/A 2.13 in54.102 mm | Shaft Size Minimum N/A 2.124 in53.95 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.422 in61.519 mm | Material N/A Stainless steel | CAD N/A |
99218 | Shaft Size Maximum N/A 2.192 in55.677 mm | Shaft Size Minimum N/A 2.186 in55.524 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.5 in63.5 mm | Material N/A Stainless steel | CAD N/A |
99219 | Shaft Size Maximum N/A 2.286 in58.064 mm | Shaft Size Minimum N/A 2.28 in57.912 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.598 in65.989 mm | Material N/A Stainless steel | CAD N/A |
99225 | Shaft Size Maximum N/A 2.255 in57.277 mm | Shaft Size Minimum N/A 2.249 in57.125 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.531 in64.287 mm | Material N/A Stainless steel | CAD N/A |
99231 | Shaft Size Maximum N/A 2.315 in58.801 mm | Shaft Size Minimum N/A 2.309 in58.649 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.688 in68.275 mm | Material N/A Stainless steel | CAD N/A |
99236 | Shaft Size Maximum N/A 2.375 in60.325 mm | Shaft Size Minimum N/A 2.369 in60.173 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.75 in69.85 mm | Material N/A Stainless steel | CAD N/A |
99237 | Shaft Size Maximum N/A 2.38 in60.452 mm | Shaft Size Minimum N/A 2.374 in60.3 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.734 in69.444 mm | Material N/A Stainless steel | CAD N/A |
99243 | Shaft Size Maximum N/A 2.44 in61.976 mm | Shaft Size Minimum N/A 2.434 in61.824 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.828 in71.831 mm | Material N/A Stainless steel | CAD N/A |
99249 | Shaft Size Maximum N/A 2.495 in63.373 mm | Shaft Size Minimum N/A 2.489 in63.221 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.875 in73.025 mm | Material N/A Stainless steel | CAD N/A |
99250 | Shaft Size Maximum N/A 2.506 in63.652 mm | Shaft Size Minimum N/A 2.5 in63.5 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.828 in71.831 mm | Material N/A Stainless steel | CAD N/A |
99256 | Shaft Size Maximum N/A 2.566 in65.176 mm | Shaft Size Minimum N/A 2.56 in65.024 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.891 in73.431 mm | Material N/A Stainless steel | CAD N/A |
99259 | Shaft Size Maximum N/A 2.602 in66.091 mm | Shaft Size Minimum N/A 2.595 in65.913 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 2.99 in75.946 mm | Material N/A Stainless steel | CAD N/A |
99261 | Shaft Size Maximum N/A 2.624 in66.65 mm | Shaft Size Minimum N/A 2.618 in66.497 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.047 in77.394 mm | Material N/A Stainless steel | CAD N/A |
99262 | Shaft Size Maximum N/A 2.631 in66.827 mm | Shaft Size Minimum N/A 2.625 in66.675 mm | Overall Width N/A 0.938 in23.825 mm | Flanged Outside Diameter N/A 3.047 in77.394 mm | Material N/A Stainless steel | CAD N/A |
99276 | Shaft Size Maximum N/A 2.759 in70.079 mm | Shaft Size Minimum N/A 2.753 in69.926 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 3.125 in79.375 mm | Material N/A Stainless steel | CAD N/A |
99315 | Shaft Size Maximum N/A 3.153 in80.086 mm | Shaft Size Minimum N/A 3.146 in79.908 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 3.543 in89.992 mm | Material N/A Stainless steel | CAD N/A |
99369 | Shaft Size Maximum N/A 3.743 in95.072 mm | Shaft Size Minimum N/A 3.737 in94.92 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 4.025 in102.235 mm | Material N/A Stainless steel | CAD N/A |
99409 | Shaft Size Maximum N/A 4.098 in104.089 mm | Shaft Size Minimum N/A 4.09 in103.886 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 4.438 in112.725 mm | Material N/A Stainless steel | CAD N/A |
99472 | Shaft Size Maximum N/A 4.807 in122.098 mm | Shaft Size Minimum N/A 4.801 in121.945 mm | Overall Width N/A 0.945 in24.003 mm | Flanged Outside Diameter N/A 5.177 in131.496 mm | Material N/A Stainless steel | CAD N/A |
99333 | Shaft Size Maximum N/A 3.346 in84.988 mm | Shaft Size Minimum N/A 3.337 in84.76 mm | Overall Width N/A 0.984 in24.994 mm | Flanged Outside Diameter N/A 3.7 in93.98 mm | Material N/A Stainless steel | CAD N/A |
99473 | Shaft Size Maximum N/A 4.728 in120.091 mm | Shaft Size Minimum N/A 4.72 in119.888 mm | Overall Width N/A 0.984 in24.994 mm | Flanged Outside Diameter N/A 5.11 in129.794 mm | Material N/A Stainless steel | CAD N/A |
99491 | Shaft Size Maximum N/A 5.125 in130.175 mm | Shaft Size Minimum N/A 5.117 in129.972 mm | Overall Width N/A 0.996 in25.298 mm | Flanged Outside Diameter N/A 5.492 in139.497 mm | Material N/A Stainless steel | CAD N/A |