Part Number |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Flanged Outside Diameter |
Material |
CAD |
---|---|---|---|---|---|---|
99163 | Shaft Size Maximum N/A 1.614 in40.996 mm | Shaft Size Minimum N/A 1.608 in40.843 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.938 in49.225 mm | Material N/A Stainless steel | CAD N/A |
99182 | Shaft Size Maximum N/A 1.693 in43.002 mm | Shaft Size Minimum N/A 1.687 in42.85 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 1.906 in48.412 mm | Material N/A Stainless steel | CAD N/A |
99180 | Shaft Size Maximum N/A 1.753 in44.526 mm | Shaft Size Minimum N/A 1.747 in44.374 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 2.063 in52.4 mm | Material N/A Stainless steel | CAD N/A |
99204 | Shaft Size Maximum N/A 2.047 in51.994 mm | Shaft Size Minimum N/A 2.041 in51.841 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 2.469 in62.713 mm | Material N/A Stainless steel | CAD N/A |
99220 | Shaft Size Maximum N/A 2.205 in56.007 mm | Shaft Size Minimum N/A 2.197 in55.804 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 2.5 in63.5 mm | Material N/A Stainless steel | CAD N/A |
99244 | Shaft Size Maximum N/A 2.441 in62.001 mm | Shaft Size Minimum N/A 2.434 in61.824 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 2.828 in71.831 mm | Material N/A Stainless steel | CAD N/A |
99260 | Shaft Size Maximum N/A 2.628 in66.751 mm | Shaft Size Minimum N/A 2.622 in66.599 mm | Overall Width N/A 0.625 in15.875 mm | Flanged Outside Diameter N/A 3.047 in77.394 mm | Material N/A Stainless steel | CAD N/A |
99242 | Shaft Size Maximum N/A 2.441 in62.001 mm | Shaft Size Minimum N/A 2.435 in61.849 mm | Overall Width N/A 0.626 in15.9 mm | Flanged Outside Diameter N/A 2.827 in71.806 mm | Material N/A Stainless steel | CAD N/A |
99157 | Shaft Size Maximum N/A 1.578 in40.081 mm | Shaft Size Minimum N/A 1.572 in39.929 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.85 in46.99 mm | Material N/A Stainless steel | CAD N/A |
99820 | Shaft Size Maximum N/A 1.381 in35.077 mm | Shaft Size Minimum N/A 1.375 in34.925 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel | CAD N/A |
99139 | Shaft Size Maximum N/A 1.381 in35.077 mm | Shaft Size Minimum N/A 1.375 in34.925 mm | Overall Width N/A 0.63 in16.002 mm | Flanged Outside Diameter N/A 1.638 in41.605 mm | Material N/A Stainless steel | CAD N/A |
99290 | Shaft Size Maximum N/A 2.943 in74.752 mm | Shaft Size Minimum N/A 2.937 in74.6 mm | Overall Width N/A 0.641 in16.281 mm | Flanged Outside Diameter N/A 3.344 in84.938 mm | Material N/A Stainless steel | CAD N/A |
99160 | Shaft Size Maximum N/A 1.608 in40.843 mm | Shaft Size Minimum N/A 1.602 in40.691 mm | Overall Width N/A 0.641 in16.281 mm | Flanged Outside Diameter N/A 1.938 in49.225 mm | Material N/A Stainless steel | CAD N/A |
99253 | Shaft Size Maximum N/A 2.503 in63.576 mm | Shaft Size Minimum N/A 2.497 in63.424 mm | Overall Width N/A 0.65 in16.51 mm | Flanged Outside Diameter N/A 2.82 in71.628 mm | Material N/A Stainless steel | CAD N/A |
99435 | Shaft Size Maximum N/A 4.335 in110.109 mm | Shaft Size Minimum N/A 4.327 in109.906 mm | Overall Width N/A 0.65 in16.51 mm | Flanged Outside Diameter N/A 4.921 in124.993 mm | Material N/A Stainless steel | CAD N/A |
99282 | Shaft Size Maximum N/A 2.844 in72.238 mm | Shaft Size Minimum N/A 2.838 in72.085 mm | Overall Width N/A 0.656 in16.662 mm | Flanged Outside Diameter N/A 3.225 in81.915 mm | Material N/A Stainless steel | CAD N/A |
99248 | Shaft Size Maximum N/A 2.506 in63.652 mm | Shaft Size Minimum N/A 2.5 in63.5 mm | Overall Width N/A 0.656 in16.662 mm | Flanged Outside Diameter N/A 2.828 in71.831 mm | Material N/A Stainless steel | CAD N/A |
99353 | Shaft Size Maximum N/A 3.546 in90.068 mm | Shaft Size Minimum N/A 3.54 in89.916 mm | Overall Width N/A 0.665 in16.891 mm | Flanged Outside Diameter N/A 4 in101.6 mm | Material N/A Stainless steel | CAD N/A |
99189 | Shaft Size Maximum N/A 1.893 in48.082 mm | Shaft Size Minimum N/A 1.887 in47.93 mm | Overall Width N/A 0.668 in16.967 mm | Flanged Outside Diameter N/A 2.205 in56.007 mm | Material N/A Stainless steel | CAD N/A |
99177 | Shaft Size Maximum N/A 1.775 in45.085 mm | Shaft Size Minimum N/A 1.769 in44.933 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 2.087 in53.01 mm | Material N/A Stainless steel | CAD N/A |
99146 | Shaft Size Maximum N/A 1.417 in35.992 mm | Shaft Size Minimum N/A 1.412 in35.865 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 1.689 in42.901 mm | Material N/A Stainless steel | CAD N/A |
99147 | Shaft Size Maximum N/A 1.496 in37.998 mm | Shaft Size Minimum N/A 1.49 in37.846 mm | Overall Width N/A 0.669 in16.993 mm | Flanged Outside Diameter N/A 1.78 in45.212 mm | Material N/A Stainless steel | CAD N/A |
99240 | Shaft Size Maximum N/A 2.38 in60.452 mm | Shaft Size Minimum N/A 2.374 in60.3 mm | Overall Width N/A 0.683 in17.348 mm | Flanged Outside Diameter N/A 2.75 in69.85 mm | Material N/A Stainless steel | CAD N/A |
99181 | Shaft Size Maximum N/A 1.815 in46.101 mm | Shaft Size Minimum N/A 1.809 in45.949 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.156 in54.762 mm | Material N/A Stainless steel | CAD N/A |
99187 | Shaft Size Maximum N/A 1.878 in47.701 mm | Shaft Size Minimum N/A 1.872 in47.549 mm | Overall Width N/A 0.688 in17.475 mm | Flanged Outside Diameter N/A 2.203 in55.956 mm | Material N/A Stainless steel | CAD N/A |