Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Seal Kit
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5065 N/A 45
N/A 4 in101.600 mm N/A 5.005 in127.127 mm N/A 0.625 in15.875 mm N/A Silicone
5170 N/A 41
N/A 4.062 in103.175 mm N/A 5.506 in139.852 mm N/A 0.875 in22.225 mm N/A Nitrile
5537 N/A 41
N/A 4.062 in103.175 mm N/A 6.000 in152.4 mm N/A 0.875 in22.225 mm N/A Polyacrylate
5723 N/A FW-H
N/A 4.3750 in111.125 mm N/A 5.179 in131.547 mm N/A 0.4 in10.16 mm N/A
5460 N/A 45
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 1.562 in39.675 mm N/A Nitrile
5293 N/A N/A 4.743 in120.472 mm N/A 5.756 in146.202 mm N/A 0.556 in14.122 mm N/A Fluoro-Elastomer
5527 N/A 41
N/A 4.743 in120.472 mm N/A 6.256 in158.902 mm N/A 0.812 in20.625 mm N/A Polyacrylate
5635 N/A 48
N/A 4 3/4 in120.650 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
5481 N/A 47
N/A 4.759 in120.879 mm N/A 6.316 in160.426 mm N/A 1.25 in31.75 mm N/A Nitrile
5473 N/A 43
N/A 4.812 in122.225 mm N/A 6.505 in165.227 mm N/A 1.125 in28.575 mm N/A Nitrile
K3341 N/A N/A 4.812 in122.225 mm N/A 5.552 in141.021 mm N/A 0.535 in13.589 mm N/A Silicone
5708 N/A N/A 4.876 in123.85 mm N/A 5.005 in127.127 mm N/A 0.75 in19.05 mm N/A Nitrile
5296 N/A FW-H
N/A 4.993 in126.822 mm N/A 6.006 in152.552 mm N/A 0.413 in10.49 mm N/A PTFE
5297 N/A N/A 5 in127 mm N/A 6.006 in152.552 mm N/A 0.717 in18.212 mm N/A PTFE
5624 N/A 45
N/A 5 in127 mm N/A 6.131 in155.727 mm N/A 0.875 in22.225 mm N/A Fluoro-Elastomer
5424 N/A FW-H
N/A 5.179 in131.547 mm N/A 6.513 in165.43 mm N/A 1.38 in35.052 mm N/A PTFE
5146 N/A 41
N/A 5 1/2 in139.700 mm N/A 6.631 in168.427 mm N/A 0.875 in22.225 mm N/A Polyacrylate
5039 N/A 41
N/A 5.991 in152.171 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer
5645 N/A 41
N/A 5.998 in152.349 mm N/A 6.757 in171.628 mm N/A 0.675 in17.145 mm N/A Fluoro-Elastomer
5026 N/A 33
N/A 6 in152.400 mm N/A 6.757 in171.628 mm N/A 0.75 in19.05 mm N/A Silicone
5613 N/A 64
N/A 6.079 in154.407 mm N/A 7.336 in186.334 mm N/A 0.75 in19.05 mm N/A Silicone
5538 N/A 41
N/A 6 7/8 in174.625 mm N/A 8.382 in212.903 mm N/A 0.75 in19.05 mm N/A Polyacrylate
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3