Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Seal Kit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Seal Kit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Seal Kit

For CAD models and more information, click Directly on the part number below.

Seal Kit



Add To Cart Request Quote
   
  Results 76 - 100 of 122 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5405 N/A 3.1250 in
79.375
mm
7.5 in
190.5
mm
0.625 in
15.875
mm
Nitrile
5578 3.1250 in
79.375
mm
4.13 in
104.902
mm
1 in
25.4
mm
Polyacrylate
5291 N/A 3.228 in
81.991
mm
3.939 in
100.051
mm
0.86 in
21.844
mm
PTFE
5169 3 1/4 in
82.550
mm
4.254 in
108.052
mm
0.75 in
19.05
mm
Nitrile
5116 N/A 3.361 in
85.369
mm
4 in
101.600
mm
0.187 in
4.75
mm
Nitrile
5117 N/A 3.438 in
87.325
mm
4.313 in
109.55
mm
0.188 in
4.775
mm
Nitrile
5095 N/A 3.438 in
87.325
mm
4.012 in
101.905
mm
0.41 in
10.414
mm
N/A
5287 3.465 in
88.011
mm
4.266 in
108.356
mm
0.437 in
11.1
mm
PTFE
5287A 3.465 in
88.011
mm
4.266 in
108.356
mm
0.437 in
11.1
mm
PTFE
5532 3.562 in
90.475
mm
5.256 in
133.502
mm
0.468 in
11.887
mm
Polyacrylate
5649 3.562 in
90.475
mm
5.1250 in
130.175
mm
0.875 in
22.225
mm
Nitrile
5279 3.583 in
91.008
mm
4.3750 in
111.125
mm
0.394 in
10.008
mm
PTFE
5279A 3.583 in
91.008
mm
4.3750 in
111.125
mm
0.394 in
10.008
mm
PTFE
5108 N/A 3.595 in
91.313
mm
4.2 in
106.68
mm
0.222 in
5.639
mm
Nitrile
5167 3.6250 in
92.075
mm
4.756 in
120.802
mm
0.875 in
22.225
mm
Nitrile
5277 3.6250 in
92.075
mm
4.256 in
108.102
mm
0.39 in
9.906
mm
PTFE
4359V 3.74 in
94.996
mm
4.54 in
115.316
mm
0.492 in
12.497
mm
Fluoro-Elastomer
5274 3.74 in
94.996
mm
4.54 in
115.316
mm
0.492 in
12.497
mm
PTFE
5274A 3.74 in
94.996
mm
4.54 in
115.316
mm
0.492 in
12.497
mm
PTFE
5512 N/A 3.74 in
94.996
mm
4.54 in
115.316
mm
0.477 in
12.116
mm
PTFE
5278 3 3/4 in
95.250
mm
4.506 in
114.452
mm
0.362 in
9.195
mm
PTFE
5294 N/A 3 3/4 in
95.250
mm
4 3/4 in
120.650
mm
0.5 in
12.7
mm
PTFE
5667 3.865 in
98.171
mm
6.102 in
154.991
mm
0.975 in
24.765
mm
Nitrile
5089 3.937 in
100
mm
5.509 in
139.929
mm
0.597 in
15.164
mm
Nitrile
5526 3.994 in
101.448
mm
5.004 in
127.102
mm
0.718 in
18.237
mm
Polyacrylate
  Results 76 - 100 of 122 1 2 3 4 5 
<