Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Seal Kit
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Seal Kit > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Seal Kit

For CAD models and more information, click Directly on the part number below.

Seal Kit



Add To Cart Request Quote
   
  Results 101 - 122 of 122 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5065 4 in
101.600
mm
5.005 in
127.127
mm
0.625 in
15.875
mm
Silicone
5170 4.062 in
103.175
mm
5.506 in
139.852
mm
0.875 in
22.225
mm
Nitrile
5537 4.062 in
103.175
mm
6 in
152.400
mm
0.875 in
22.225
mm
Polyacrylate
5723 4.3750 in
111.125
mm
5.179 in
131.547
mm
0.4 in
10.16
mm
N/A
5460 4.687 in
119.05
mm
5.756 in
146.202
mm
1.562 in
39.675
mm
Nitrile
5293 N/A 4.743 in
120.472
mm
5.756 in
146.202
mm
0.556 in
14.122
mm
Fluoro-Elastomer
5527 4.743 in
120.472
mm
6.256 in
158.902
mm
0.812 in
20.625
mm
Polyacrylate
5635 4.7500 in
120.650
mm
5.756 in
146.202
mm
0.5 in
12.7
mm
Fluoro-Elastomer
5481 4.759 in
120.879
mm
6.316 in
160.426
mm
1.25 in
31.75
mm
Nitrile
5473 4.812 in
122.225
mm
6.505 in
165.227
mm
1.125 in
28.575
mm
Nitrile
K3341 N/A 4.812 in
122.225
mm
5.552 in
141.021
mm
0.535 in
13.589
mm
Silicone
5708 N/A 4.876 in
123.85
mm
5.005 in
127.127
mm
0.75 in
19.05
mm
Nitrile
5296 4.993 in
126.822
mm
6.006 in
152.552
mm
0.413 in
10.49
mm
PTFE
5297 N/A 5 in
127
mm
6.006 in
152.552
mm
0.717 in
18.212
mm
PTFE
5624 5 in
127
mm
6.131 in
155.727
mm
0.875 in
22.225
mm
Fluoro-Elastomer
5424 5.179 in
131.547
mm
6.513 in
165.43
mm
1.38 in
35.052
mm
PTFE
5146 5 1/2 in
139.700
mm
6.631 in
168.427
mm
0.875 in
22.225
mm
Polyacrylate
5039 5.991 in
152.171
mm
6.757 in
171.628
mm
0.5 in
12.7
mm
Fluoro-Elastomer
5645 5.998 in
152.349
mm
6.757 in
171.628
mm
0.675 in
17.145
mm
Fluoro-Elastomer
5026 6 in
152.400
mm
6.757 in
171.628
mm
0.75 in
19.05
mm
Silicone
5613 6.079 in
154.407
mm
7.336 in
186.334
mm
0.75 in
19.05
mm
Silicone
5538 6.8750 in
174.625
mm
8.382 in
212.903
mm
0.75 in
19.05
mm
Polyacrylate
  Results 101 - 122 of 122 1 2 3 4 5 
<