Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
5116 | Seal Type N/A | Shaft Size N/A 3.361 in85.369 mm | Outer Diameter N/A 4.0000 in101.600 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
5117 | Seal Type N/A | Shaft Size N/A 3.438 in87.325 mm | Outer Diameter N/A 4.313 in109.55 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
5118 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A | Overall Width N/A | Material N/A Nitrile |
5146 |
Seal Type
N/A 41 |
Shaft Size N/A 5.5000 in139.700 mm | Outer Diameter N/A 6.631 in168.427 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Polyacrylate |
5163 | Seal Type N/A | Shaft Size N/A 2.835 in72.009 mm | Outer Diameter N/A 3.425 in86.995 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Fluoro-Elastomer |
5166 |
Seal Type
N/A 41 |
Shaft Size N/A 1.2500 in31.750 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5167 |
Seal Type
N/A 47 |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5168 |
Seal Type
N/A 41 |
Shaft Size N/A 1.0620 in26.975 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
5169 |
Seal Type
N/A 47 |
Shaft Size N/A 3.2500 in82.550 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.75 in19.05 mm | Material N/A Nitrile |
5170 |
Seal Type
N/A 41 |
Shaft Size N/A 4.062 in103.175 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.875 in22.225 mm | Material N/A Nitrile |
5174 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.207 in5.258 mm | Material N/A Nitrile |
5188 |
Seal Type
N/A 41 |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5189 |
Seal Type
N/A 41 |
Shaft Size N/A 2.2500 in57.150 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
5200 |
Seal Type
N/A 71 |
Shaft Size N/A 1.502 in38.151 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.94 in23.876 mm | Material N/A Nitrile |
5201 |
Seal Type
N/A 47 |
Shaft Size N/A 1.5 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 1.5 in38.1 mm | Material N/A Nitrile |
5202 |
Seal Type
N/A 79 |
Shaft Size N/A 1.5 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Nitrile |
5203 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5206 |
Seal Type
N/A 79 |
Shaft Size N/A 1.685 in42.799 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.421 in10.693 mm | Material N/A Nitrile |
5208 |
Seal Type
N/A 74 |
Shaft Size N/A 1.887 in47.93 mm | Outer Diameter N/A 1.999 in50.775 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile |
5273 |
Seal Type
N/A FW-H |
Shaft Size N/A 2.991 in75.971 mm | Outer Diameter N/A 3.637 in92.38 mm | Overall Width N/A 0.385 in9.779 mm | Material N/A PTFE |
5274 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
5274A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.74 in94.996 mm | Outer Diameter N/A 4.54 in115.316 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A PTFE |
5277 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.6250 in92.075 mm | Outer Diameter N/A 4.256 in108.102 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A PTFE |
5278 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.7500 in95.250 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.362 in9.195 mm | Material N/A PTFE |
5279 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |