Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
5279A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.583 in91.008 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A PTFE |
5287 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5287A |
Seal Type
N/A FW-H |
Shaft Size N/A 3.465 in88.011 mm | Outer Diameter N/A 4.266 in108.356 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE |
5288 | Seal Type N/A | Shaft Size N/A 2.379 in60.427 mm | Outer Diameter N/A 3.012 in76.505 mm | Overall Width N/A 0.8 in20.32 mm | Material N/A PTFE |
5290 | Seal Type N/A | Shaft Size N/A 2.988 in75.895 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 1.165 in29.591 mm | Material N/A PTFE |
5291 | Seal Type N/A | Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.939 in100.051 mm | Overall Width N/A 0.86 in21.844 mm | Material N/A PTFE |
5293 | Seal Type N/A | Shaft Size N/A 4.743 in120.472 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.556 in14.122 mm | Material N/A Fluoro-Elastomer |
5294 | Seal Type N/A | Shaft Size N/A 3 3/4 in95.250 mm | Outer Diameter N/A 4 3/4 in120.650 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE |
5296 |
Seal Type
N/A FW-H |
Shaft Size N/A 4.993 in126.822 mm | Outer Diameter N/A 6.006 in152.552 mm | Overall Width N/A 0.413 in10.49 mm | Material N/A PTFE |
5297 | Seal Type N/A | Shaft Size N/A 5 in127 mm | Outer Diameter N/A 6.006 in152.552 mm | Overall Width N/A 0.717 in18.212 mm | Material N/A PTFE |
5313 | Seal Type N/A | Shaft Size N/A 3.01 in76.454 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile |
5329 | Seal Type N/A | Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 4.562 in115.875 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
5397 |
Seal Type
N/A 46 |
Shaft Size N/A 2.121 in53.873 mm | Outer Diameter N/A 3.35 in85.09 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
5399 |
Seal Type
N/A 41 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
5401 |
Seal Type
N/A 51 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 6-1/8 in155.575 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
5403 | Seal Type N/A | Shaft Size N/A 2.86 in72.644 mm | Outer Diameter N/A 6.562 in166.675 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile |
5405 | Seal Type N/A | Shaft Size N/A 3.1250 in79.375 mm | Outer Diameter N/A 7.5 in190.5 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
5406 | Seal Type N/A | Shaft Size N/A 2.562 in65.075 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 1.003 in25.476 mm | Material N/A Nitrile |
5408 | Seal Type N/A | Shaft Size N/A 3.124 in79.35 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 0.518 in13.157 mm | Material N/A Nitrile |
5414 | Seal Type N/A | Shaft Size N/A 2.645 in67.183 mm | Outer Diameter N/A 5.625 in142.875 mm | Overall Width N/A 0.32 in8.128 mm | Material N/A Nitrile |
5419 | Seal Type N/A | Shaft Size N/A | Outer Diameter N/A 6.906 in175.412 mm | Overall Width N/A 0.44 in11.176 mm | Material N/A Nitrile |
5424 |
Seal Type
N/A FW-H |
Shaft Size N/A 5.179 in131.547 mm | Outer Diameter N/A 6.513 in165.43 mm | Overall Width N/A 1.38 in35.052 mm | Material N/A PTFE |
5458 |
Seal Type
N/A 35 |
Shaft Size N/A 1.88 in47.752 mm | Outer Diameter N/A 2.414 in61.316 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
5460 |
Seal Type
N/A 45 |
Shaft Size N/A 4.687 in119.05 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 1.562 in39.675 mm | Material N/A Nitrile |
5473 |
Seal Type
N/A 43 |
Shaft Size N/A 4.812 in122.225 mm | Outer Diameter N/A 6.505 in165.227 mm | Overall Width N/A 1.125 in28.575 mm | Material N/A Nitrile |