Batch CAD Cart (0)
  • Cart is empty
Seal Kit
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
N/A 69
N/A 2.34 in59.436 mm N/A 3.355 in85.217 mm N/A 0.65 in16.51 mm N/A Fluoro-Elastomer
N/A 74
N/A 3.865 in98.171 mm N/A 6.102 in154.991 mm N/A 0.975 in24.765 mm N/A Nitrile
N/A N/A 2.047 in51.994 mm N/A 3.278 in83.261 mm N/A 0.709 in18.009 mm N/A Nitrile
N/A N/A 2.047 in51.994 mm N/A 2.9630 in75.260 mm N/A 0.394 in10.008 mm N/A Nitrile
N/A N/A 1.648 in41.859 mm N/A 2.327 in59.106 mm N/A 0.591 in15.011 mm N/A Fluoro-Elastomer
N/A N/A 1.969 in50.013 mm N/A 2.6880 in68.275 mm N/A 0.256 in6.502 mm N/A Nitrile
N/A N/A 2.01 in51.054 mm N/A 2.9650 in75.311 mm N/A 0.318 in8.077 mm N/A Nitrile
N/A N/A 2.047 in51.994 mm N/A 2.964 in75.286 mm N/A 0.315 in8.001 mm N/A Nitrile
N/A N/A 1 7/8 in47.625 mm N/A 3.15 in80.01 mm N/A 0.315 in8.001 mm N/A Nitrile
N/A N/A 2.42 in61.468 mm N/A 3.558 in90.373 mm N/A 0.336 in8.534 mm N/A Nitrile
N/A 285
N/A 1 7/8 in47.625 mm N/A 2.808 in71.323 mm N/A 0.433 in10.998 mm N/A Nitrile
N/A N/A 2.047 in51.994 mm N/A 2.9630 in75.260 mm N/A 0.394 in10.008 mm N/A Nitrile
N/A N/A 4.876 in123.85 mm N/A 5.005 in127.127 mm N/A 0.75 in19.05 mm N/A Nitrile
N/A FW-H
N/A 4.3750 in111.125 mm N/A 5.179 in131.547 mm N/A 0.4 in10.16 mm N/A
N/A N/A 2.205 in56 mm N/A 2.6880 in68.28 mm N/A 0.394 in10 mm N/A Nitrile
N/A N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.492 in12.5 mm N/A Nitrile
N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A
N/A N/A 4.812 in122.225 mm N/A 5.552 in141.021 mm N/A 0.535 in13.589 mm N/A Silicone
N/A N/A 1 1/4 in31.750 mm N/A 1.756 in44.602 mm N/A 0.3 in7.62 mm N/A Nitrile
101 - 122 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5