3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
471255K N/A 47
N/A 0.625 in15.875 mm N/A 35.027 mm1.379 in N/A 0.250 in6.350 mm N/A Nitrile
471652K N/A 47
N/A 1.125 in28.575 mm N/A 41.351 mm1.628 in N/A 0.250 in6.350 mm N/A Nitrile
471413K N/A 47
N/A 1.250 in31.750 mm N/A 44.602 mm1.756 in N/A 0.250 in6.350 mm N/A Nitrile
PSK1 N/A N/A 1.250 in31.750 mm N/A 44.602 mm1.756 in N/A 0.300 in7.620 mm N/A Nitrile
470712K N/A 47
N/A 1.125 in28.575 mm N/A 47.701 mm1.878 in N/A 0.250 in6.350 mm N/A Nitrile
471750K N/A 47
N/A 1.250 in31.750 mm N/A 50.470 mm1.987 in N/A 0.250 in6.350 mm N/A Nitrile
5208 N/A 74
N/A 1.887 in47.930 mm N/A 50.775 mm1.999 in N/A 1.000 in25.400 mm N/A Nitrile
471766K N/A 47
N/A 1.250 in31.750 mm N/A 50.902 mm2.004 in N/A 0.250 in6.350 mm N/A Nitrile
472258K N/A 47
N/A 1.375 in34.925 mm N/A 50.902 mm2.004 in N/A 0.312 in7.925 mm N/A Nitrile
5168 N/A 41
N/A 1.062 in26.975 mm N/A 54.077 mm2.129 in N/A 0.625 in15.875 mm N/A Nitrile
5166 N/A 41
N/A 1.250 in31.750 mm N/A 57.252 mm2.254 in N/A 0.750 in19.050 mm N/A Nitrile
470625K N/A 47
N/A 1.500 in38.100 mm N/A 57.252 mm2.254 in N/A 0.312 in7.925 mm N/A Nitrile
5693 N/A N/A 1.648 in41.859 mm N/A 59.106 mm2.327 in N/A 0.591 in15.011 mm N/A Fluoro-Elastomer
5202 N/A 79
N/A 1.500 in38.100 mm N/A 60.350 mm2.376 in N/A 0.420 in10.668 mm N/A Nitrile
5201 N/A 47
N/A 1.500 in38.100 mm N/A 60.401 mm2.378 in N/A 1.500 in38.100 mm N/A Nitrile
470380K N/A 47
N/A 1.500 in38.100 mm N/A 60.401 mm2.378 in N/A 0.312 in7.925 mm N/A Nitrile
5200 N/A 71
N/A 1.502 in38.151 mm N/A 60.477 mm2.381 in N/A 0.940 in23.876 mm N/A Nitrile
5458 N/A 35
N/A 1.880 in47.752 mm N/A 61.316 mm2.414 in N/A 0.250 in6.350 mm N/A Nitrile
5203 N/A 79
N/A 1.685 in42.799 mm N/A 63.652 mm2.506 in N/A 0.421 in10.693 mm N/A Nitrile
5206 N/A 79
N/A 1.685 in42.799 mm N/A 63.652 mm2.506 in N/A 0.421 in10.693 mm N/A Nitrile
5573 N/A N/A 1.915 in48.641 mm N/A 64.719 mm2.548 in N/A 0.250 in6.350 mm N/A Nitrile
K2002 N/A N/A 2.126 in54.000 mm N/A 65.280 mm2.570 in N/A 0.492 in12.500 mm N/A Nitrile
5694 N/A N/A 1.969 in50.013 mm N/A 68.275 mm2.688 in N/A 0.256 in6.502 mm N/A Nitrile
K1932 N/A N/A 2.205 in56.000 mm N/A 68.280 mm2.688 in N/A 0.394 in10.000 mm N/A Nitrile
5589 N/A 48
N/A 2.129 in54.077 mm N/A 70.256 mm2.766 in N/A 0.250 in6.350 mm N/A Polyacrylate
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5