3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
51 - 75 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
5521 N/A 41
N/A 2.120 in53.848 mm N/A 89.027 mm3.505 in N/A 0.750 in19.050 mm N/A Polyacrylate
5698 N/A N/A 2.420 in61.468 mm N/A 90.373 mm3.558 in N/A 0.336 in8.534 mm N/A Nitrile
5273 N/A FW-H
N/A 2.991 in75.971 mm N/A 92.380 mm3.637 in N/A 0.385 in9.779 mm N/A PTFE
5290 N/A N/A 2.988 in75.895 mm N/A 95.377 mm3.755 in N/A 1.165 in29.591 mm N/A PTFE
5601 N/A 47
N/A 2.875 in73.025 mm N/A 95.402 mm3.756 in N/A 0.625 in15.875 mm N/A Polyacrylate
5291 N/A N/A 3.228 in81.991 mm N/A 100.051 mm3.939 in N/A 0.860 in21.844 mm N/A PTFE
5116 N/A N/A 3.361 in85.369 mm N/A 101.600 mm4.000 in N/A 0.187 in4.750 mm N/A Nitrile
5629 N/A 45
N/A 3.000 in76.200 mm N/A 101.803 mm4.008 in N/A 0.625 in15.875 mm N/A Fluoro-Elastomer
5095 N/A N/A 3.438 in87.325 mm N/A 101.905 mm4.012 in N/A 0.410 in10.414 mm N/A
5578 N/A 48
N/A 3.125 in79.375 mm N/A 104.902 mm4.130 in N/A 1.000 in25.400 mm N/A Polyacrylate
5108 N/A N/A 3.595 in91.313 mm N/A 106.680 mm4.200 in N/A 0.222 in5.639 mm N/A Nitrile
5169 N/A 47
N/A 3.250 in82.550 mm N/A 108.052 mm4.254 in N/A 0.750 in19.050 mm N/A Nitrile
5277 N/A FW-H
N/A 3.625 in92.075 mm N/A 108.102 mm4.256 in N/A 0.390 in9.906 mm N/A PTFE
5287 N/A FW-H
N/A 3.465 in88.011 mm N/A 108.356 mm4.266 in N/A 0.437 in11.100 mm N/A PTFE
5287A N/A FW-H
N/A 3.465 in88.011 mm N/A 108.356 mm4.266 in N/A 0.437 in11.100 mm N/A PTFE
5117 N/A N/A 3.438 in87.325 mm N/A 109.550 mm4.313 in N/A 0.188 in4.775 mm N/A Nitrile
5279 N/A FW-H
N/A 3.583 in91.008 mm N/A 111.125 mm4.375 in N/A 0.394 in10.008 mm N/A PTFE
5279A N/A FW-H
N/A 3.583 in91.008 mm N/A 111.125 mm4.375 in N/A 0.394 in10.008 mm N/A PTFE
5399 N/A 41
N/A 2.812 in71.425 mm N/A 114.402 mm4.504 in N/A 1.000 in25.400 mm N/A Polyacrylate
5278 N/A FW-H
N/A 3.750 in95.250 mm N/A 114.452 mm4.506 in N/A 0.362 in9.195 mm N/A PTFE
4359V N/A 32
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A Fluoro-Elastomer
5274 N/A FW-H
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A PTFE
5274A N/A FW-H
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A PTFE
5512 N/A N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.477 in12.116 mm N/A PTFE
5329 N/A N/A 2.000 in50.800 mm N/A 115.875 mm4.562 in N/A 0.562 in14.275 mm N/A Nitrile
51 - 75 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5