3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Seal Kit
76 - 100 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
5294 N/A N/A 3.750 in95.250 mm N/A 120.650 mm4.750 in N/A 0.500 in12.700 mm N/A PTFE
5167 N/A 47
N/A 3.625 in92.075 mm N/A 120.802 mm4.756 in N/A 0.875 in22.225 mm N/A Nitrile
5603 N/A N/A 2.375 in60.325 mm N/A 125.552 mm4.943 in N/A 1.000 in25.400 mm N/A Polyacrylate
5526 N/A 41
N/A 3.994 in101.448 mm N/A 127.102 mm5.004 in N/A 0.718 in18.237 mm N/A Polyacrylate
5065 N/A 45
N/A 4.000 in101.600 mm N/A 127.127 mm5.005 in N/A 0.625 in15.875 mm N/A Silicone
5708 N/A N/A 4.876 in123.850 mm N/A 127.127 mm5.005 in N/A 0.750 in19.050 mm N/A Nitrile
5649 N/A 74
N/A 3.562 in90.475 mm N/A 130.175 mm5.125 in N/A 0.875 in22.225 mm N/A Nitrile
5723 N/A FW-H
N/A 4.375 in111.125 mm N/A 131.547 mm5.179 in N/A 0.400 in10.160 mm N/A
5532 N/A 41
N/A 3.562 in90.475 mm N/A 133.502 mm5.256 in N/A 0.468 in11.887 mm N/A Polyacrylate
5170 N/A 41
N/A 4.062 in103.175 mm N/A 139.852 mm5.506 in N/A 0.875 in22.225 mm N/A Nitrile
5089 N/A 41
N/A 3.937 in100.000 mm N/A 139.929 mm5.509 in N/A 0.597 in15.164 mm N/A Nitrile
K3341 N/A N/A 4.812 in122.225 mm N/A 141.021 mm5.552 in N/A 0.535 in13.589 mm N/A Silicone
5414 N/A N/A 2.645 in67.183 mm N/A 142.875 mm5.625 in N/A 0.320 in8.128 mm N/A Nitrile
5635 N/A 48
N/A 4.750 in120.650 mm N/A 146.202 mm5.756 in N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
5460 N/A 45
N/A 4.687 in119.050 mm N/A 146.202 mm5.756 in N/A 1.562 in39.675 mm N/A Nitrile
5293 N/A N/A 4.743 in120.472 mm N/A 146.202 mm5.756 in N/A 0.556 in14.122 mm N/A Fluoro-Elastomer
5487 N/A N/A 2.000 in50.800 mm N/A 149.352 mm5.880 in N/A 0.448 in11.379 mm N/A Nitrile
5537 N/A 41
N/A 4.062 in103.175 mm N/A 152.400 mm6.000 in N/A 0.875 in22.225 mm N/A Polyacrylate
5296 N/A FW-H
N/A 4.993 in126.822 mm N/A 152.552 mm6.006 in N/A 0.413 in10.490 mm N/A PTFE
5297 N/A N/A 5.000 in127.000 mm N/A 152.552 mm6.006 in N/A 0.717 in18.212 mm N/A PTFE
5667 N/A 74
N/A 3.865 in98.171 mm N/A 154.991 mm6.102 in N/A 0.975 in24.765 mm N/A Nitrile
5401 N/A 51
N/A 2.500 in63.500 mm N/A 155.575 mm6.125 in N/A 0.435 in11.049 mm N/A Nitrile
5624 N/A 45
N/A 5.000 in127.000 mm N/A 155.727 mm6.131 in N/A 0.875 in22.225 mm N/A Fluoro-Elastomer
5527 N/A 41
N/A 4.743 in120.472 mm N/A 158.902 mm6.256 in N/A 0.812 in20.625 mm N/A Polyacrylate
5481 N/A 47
N/A 4.759 in120.879 mm N/A 160.426 mm6.316 in N/A 1.250 in31.750 mm N/A Nitrile
76 - 100 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5