3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
101 - 113 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
5473 N/A 43
N/A 4.812 in122.225 mm N/A 165.227 mm6.505 in N/A 1.125 in28.575 mm N/A Nitrile
5424 N/A FW-H
N/A 5.179 in131.547 mm N/A 165.430 mm6.513 in N/A 1.380 in35.052 mm N/A PTFE
5403 N/A N/A 2.860 in72.644 mm N/A 166.675 mm6.562 in N/A 0.571 in14.503 mm N/A Nitrile
5146 N/A 41
N/A 5.500 in139.700 mm N/A 168.427 mm6.631 in N/A 0.875 in22.225 mm N/A Polyacrylate
5039 N/A 41
N/A 5.991 in152.171 mm N/A 171.628 mm6.757 in N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
5645 N/A 41
N/A 5.998 in152.349 mm N/A 171.628 mm6.757 in N/A 0.675 in17.145 mm N/A Fluoro-Elastomer
5026 N/A 33
N/A 6.000 in152.400 mm N/A 171.628 mm6.757 in N/A 0.750 in19.050 mm N/A Silicone
5613 N/A 64
N/A 6.079 in154.407 mm N/A 186.334 mm7.336 in N/A 0.750 in19.050 mm N/A Silicone
5405 N/A N/A 3.125 in79.375 mm N/A 190.500 mm7.500 in N/A 0.625 in15.875 mm N/A Nitrile
5313 N/A N/A 3.010 in76.454 mm N/A 209.550 mm8.250 in N/A 0.571 in14.503 mm N/A Nitrile
5408 N/A N/A 3.124 in79.350 mm N/A 209.550 mm8.250 in N/A 0.518 in13.157 mm N/A Nitrile
5406 N/A N/A 2.562 in65.075 mm N/A 209.550 mm8.250 in N/A 1.003 in25.476 mm N/A Nitrile
5538 N/A 41
N/A 6.875 in174.625 mm N/A 212.903 mm8.382 in N/A 0.750 in19.050 mm N/A Polyacrylate
101 - 113 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5