3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
471413K N/A 47
N/A 1.250 in31.750 mm N/A 44.602 mm1.756 in N/A 0.250 in6.350 mm N/A Nitrile
471750K N/A 47
N/A 1.250 in31.750 mm N/A 50.470 mm1.987 in N/A 0.250 in6.350 mm N/A Nitrile
471766K N/A 47
N/A 1.250 in31.750 mm N/A 50.902 mm2.004 in N/A 0.250 in6.350 mm N/A Nitrile
5166 N/A 41
N/A 1.250 in31.750 mm N/A 57.252 mm2.254 in N/A 0.750 in19.050 mm N/A Nitrile
PSK1 N/A N/A 1.250 in31.750 mm N/A 44.602 mm1.756 in N/A 0.300 in7.620 mm N/A Nitrile
471255K N/A 47
N/A 0.625 in15.875 mm N/A 35.027 mm1.379 in N/A 0.250 in6.350 mm N/A Nitrile
470380K N/A 47
N/A 1.500 in38.100 mm N/A 60.401 mm2.378 in N/A 0.312 in7.925 mm N/A Nitrile
470625K N/A 47
N/A 1.500 in38.100 mm N/A 57.252 mm2.254 in N/A 0.312 in7.925 mm N/A Nitrile
5201 N/A 47
N/A 1.500 in38.100 mm N/A 60.401 mm2.378 in N/A 1.500 in38.100 mm N/A Nitrile
5202 N/A 79
N/A 1.500 in38.100 mm N/A 60.350 mm2.376 in N/A 0.420 in10.668 mm N/A Nitrile
5694 N/A N/A 1.969 in50.013 mm N/A 68.275 mm2.688 in N/A 0.256 in6.502 mm N/A Nitrile
5188 N/A 41
N/A 2.000 in50.800 mm N/A 85.750 mm3.376 in N/A 0.625 in15.875 mm N/A Polyacrylate
5329 N/A N/A 2.000 in50.800 mm N/A 115.875 mm4.562 in N/A 0.562 in14.275 mm N/A Nitrile
5487 N/A N/A 2.000 in50.800 mm N/A 149.352 mm5.880 in N/A 0.448 in11.379 mm N/A Nitrile
5027 N/A 200E
N/A 2.000 in50.800 mm N/A 71.349 mm2.809 in N/A 0.500 in12.700 mm N/A Nitrile
471272K N/A 47
N/A 2.250 in57.150 mm N/A 76.327 mm3.005 in N/A 0.375 in9.525 mm N/A Nitrile
5189 N/A 41
N/A 2.250 in57.150 mm N/A 82.702 mm3.256 in N/A 0.625 in15.875 mm N/A Polyacrylate
412920K N/A 41
N/A 2.250 in57.150 mm N/A 85.750 mm3.376 in N/A 0.375 in9.525 mm N/A Nitrile
471271K N/A 47
N/A 2.500 in63.500 mm N/A 82.702 mm3.256 in N/A 0.375 in9.525 mm N/A Nitrile
5401 N/A 51
N/A 2.500 in63.500 mm N/A 155.575 mm6.125 in N/A 0.435 in11.049 mm N/A Nitrile
5629 N/A 45
N/A 3.000 in76.200 mm N/A 101.803 mm4.008 in N/A 0.625 in15.875 mm N/A Fluoro-Elastomer
5169 N/A 47
N/A 3.250 in82.550 mm N/A 108.052 mm4.254 in N/A 0.750 in19.050 mm N/A Nitrile
5168 N/A 41
N/A 1.062 in26.975 mm N/A 54.077 mm2.129 in N/A 0.625 in15.875 mm N/A Nitrile
471652K N/A 47
N/A 1.125 in28.575 mm N/A 41.351 mm1.628 in N/A 0.250 in6.350 mm N/A Nitrile
470712K N/A 47
N/A 1.125 in28.575 mm N/A 47.701 mm1.878 in N/A 0.250 in6.350 mm N/A Nitrile
1 - 25 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5