3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
26 - 50 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
5089 N/A 41
N/A 3.937 in100 mm N/A 139.929 mm5.509 in N/A 0.597 in15.164 mm N/A Nitrile
5065 N/A 45
N/A 4 in101.600 mm N/A 127.127 mm5.005 in N/A 0.625 in15.875 mm N/A Silicone
471652K N/A 47
N/A 1.125 in28.575 mm N/A 41.351 mm1.628 in N/A 0.250 in6.350 mm N/A Nitrile
470712K N/A 47
N/A 1.125 in28.575 mm N/A 47.701 mm1.878 in N/A 0.250 in6.350 mm N/A Nitrile
5723 N/A FW-H
N/A 4.375 in111.125 mm N/A 131.547 mm5.179 in N/A 0.400 in10.160 mm N/A
5635 N/A 48
N/A 4-3/4 in120.650 mm N/A 146.202 mm5.756 in N/A 0.500 in12.700 mm N/A Fluoro-Elastomer
5297 N/A N/A 5 in127.000 mm N/A 152.552 mm6.006 in N/A 0.717 in18.212 mm N/A PTFE
5624 N/A 45
N/A 5 in127.000 mm N/A 155.727 mm6.131 in N/A 0.875 in22.225 mm N/A Fluoro-Elastomer
5146 N/A 41
N/A 5.5 in139.7 mm N/A 168.427 mm6.631 in N/A 0.875 in22.225 mm N/A Polyacrylate
5026 N/A 33
N/A 6 in152.4 mm N/A 171.628 mm6.757 in N/A 0.750 in19.050 mm N/A Silicone
472258K N/A 47
N/A 1.375 in34.925 mm N/A 50.902 mm2.004 in N/A 0.312 in7.925 mm N/A Nitrile
5538 N/A 41
N/A 6.875 in174.625 mm N/A 212.903 mm8.382 in N/A 0.750 in19.050 mm N/A Polyacrylate
5200 N/A 71
N/A 1.502 in38.151 mm N/A 60.477 mm2.381 in N/A 0.940 in23.876 mm N/A Nitrile
5693 N/A N/A 1.648 in41.859 mm N/A 59.106 mm2.327 in N/A 0.591 in15.011 mm N/A Fluoro-Elastomer
5203 N/A 79
N/A 1.685 in42.799 mm N/A 63.652 mm2.506 in N/A 0.421 in10.693 mm N/A Nitrile
5206 N/A 79
N/A 1.685 in42.799 mm N/A 63.652 mm2.506 in N/A 0.421 in10.693 mm N/A Nitrile
5531 N/A 41
N/A 1.812 in46.025 mm N/A 73.127 mm2.879 in N/A 0.718 in18.237 mm N/A Polyacrylate
5697 N/A N/A 1.875 in47.625 mm N/A 80.010 mm3.150 in N/A 0.315 in8.001 mm N/A Nitrile
5699 N/A 285
N/A 1.875 in47.625 mm N/A 71.323 mm2.808 in N/A 0.433 in10.998 mm N/A Nitrile
5458 N/A 35
N/A 1.880 in47.752 mm N/A 61.316 mm2.414 in N/A 0.250 in6.350 mm N/A Nitrile
5208 N/A 74
N/A 1.887 in47.930 mm N/A 50.775 mm1.999 in N/A 1.000 in25.400 mm N/A Nitrile
5573 N/A N/A 1.915 in48.641 mm N/A 64.719 mm2.548 in N/A 0.250 in6.350 mm N/A Nitrile
5695 N/A N/A 2.010 in51.054 mm N/A 75.311 mm2.965 in N/A 0.318 in8.077 mm N/A Nitrile
5685 N/A N/A 2.047 in51.994 mm N/A 83.261 mm3.278 in N/A 0.709 in18.009 mm N/A Nitrile
5686 N/A N/A 2.047 in51.994 mm N/A 75.260 mm2.963 in N/A 0.394 in10.008 mm N/A Nitrile
26 - 50 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5