3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Seal Kit
76 - 100 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
5313 N/A N/A 3.010 in76.454 mm N/A 209.550 mm8.250 in N/A 0.571 in14.503 mm N/A Nitrile
5408 N/A N/A 3.124 in79.350 mm N/A 209.550 mm8.250 in N/A 0.518 in13.157 mm N/A Nitrile
5405 N/A N/A 3.125 in79.375 mm N/A 190.500 mm7.500 in N/A 0.625 in15.875 mm N/A Nitrile
5578 N/A 48
N/A 3.125 in79.375 mm N/A 104.902 mm4.130 in N/A 1.000 in25.400 mm N/A Polyacrylate
5291 N/A N/A 3.228 in81.991 mm N/A 100.051 mm3.939 in N/A 0.860 in21.844 mm N/A PTFE
5116 N/A N/A 3.361 in85.369 mm N/A 101.600 mm4.000 in N/A 0.187 in4.750 mm N/A Nitrile
5117 N/A N/A 3.438 in87.325 mm N/A 109.550 mm4.313 in N/A 0.188 in4.775 mm N/A Nitrile
5095 N/A N/A 3.438 in87.325 mm N/A 101.905 mm4.012 in N/A 0.410 in10.414 mm N/A
5287 N/A FW-H
N/A 3.465 in88.011 mm N/A 108.356 mm4.266 in N/A 0.437 in11.100 mm N/A PTFE
5287A N/A FW-H
N/A 3.465 in88.011 mm N/A 108.356 mm4.266 in N/A 0.437 in11.100 mm N/A PTFE
5532 N/A 41
N/A 3.562 in90.475 mm N/A 133.502 mm5.256 in N/A 0.468 in11.887 mm N/A Polyacrylate
5649 N/A 74
N/A 3.562 in90.475 mm N/A 130.175 mm5.125 in N/A 0.875 in22.225 mm N/A Nitrile
5279 N/A FW-H
N/A 3.583 in91.008 mm N/A 111.125 mm4.375 in N/A 0.394 in10.008 mm N/A PTFE
5279A N/A FW-H
N/A 3.583 in91.008 mm N/A 111.125 mm4.375 in N/A 0.394 in10.008 mm N/A PTFE
5108 N/A N/A 3.595 in91.313 mm N/A 106.680 mm4.200 in N/A 0.222 in5.639 mm N/A Nitrile
5167 N/A 47
N/A 3.625 in92.075 mm N/A 120.802 mm4.756 in N/A 0.875 in22.225 mm N/A Nitrile
5277 N/A FW-H
N/A 3.625 in92.075 mm N/A 108.102 mm4.256 in N/A 0.390 in9.906 mm N/A PTFE
4359V N/A 32
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A Fluoro-Elastomer
5274 N/A FW-H
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A PTFE
5274A N/A FW-H
N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.492 in12.497 mm N/A PTFE
5512 N/A N/A 3.740 in94.996 mm N/A 115.316 mm4.540 in N/A 0.477 in12.116 mm N/A PTFE
5667 N/A 74
N/A 3.865 in98.171 mm N/A 154.991 mm6.102 in N/A 0.975 in24.765 mm N/A Nitrile
5526 N/A 41
N/A 3.994 in101.448 mm N/A 127.102 mm5.004 in N/A 0.718 in18.237 mm N/A Polyacrylate
5170 N/A 41
N/A 4.062 in103.175 mm N/A 139.852 mm5.506 in N/A 0.875 in22.225 mm N/A Nitrile
5537 N/A 41
N/A 4.062 in103.175 mm N/A 152.400 mm6.000 in N/A 0.875 in22.225 mm N/A Polyacrylate
76 - 100 of 113 | Results Per Page | View | Unit of Measure
1 2 3 4 5