3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
5521 |
N/A 41 |
N/A 2.120 in53.848 mm | N/A 89.027 mm3.505 in | N/A 0.750 in19.050 mm | N/A Polyacrylate |
5698 | N/A | N/A 2.420 in61.468 mm | N/A 90.373 mm3.558 in | N/A 0.336 in8.534 mm | N/A Nitrile |
5273 |
N/A FW-H |
N/A 2.991 in75.971 mm | N/A 92.380 mm3.637 in | N/A 0.385 in9.779 mm | N/A PTFE |
5290 | N/A | N/A 2.988 in75.895 mm | N/A 95.377 mm3.755 in | N/A 1.165 in29.591 mm | N/A PTFE |
5601 |
N/A 47 |
N/A 2.875 in73.025 mm | N/A 95.402 mm3.756 in | N/A 0.625 in15.875 mm | N/A Polyacrylate |
5291 | N/A | N/A 3.228 in81.991 mm | N/A 100.051 mm3.939 in | N/A 0.860 in21.844 mm | N/A PTFE |
5116 | N/A | N/A 3.361 in85.369 mm | N/A 101.600 mm4.000 in | N/A 0.187 in4.750 mm | N/A Nitrile |
5629 |
N/A 45 |
N/A 3 in76.200 mm | N/A 101.803 mm4.008 in | N/A 0.625 in15.875 mm | N/A Fluoro-Elastomer |
5095 | N/A | N/A 3.438 in87.325 mm | N/A 101.905 mm4.012 in | N/A 0.410 in10.414 mm | N/A |
5578 |
N/A 48 |
N/A 3.125 in79.375 mm | N/A 104.902 mm4.130 in | N/A 1.000 in25.400 mm | N/A Polyacrylate |
5108 | N/A | N/A 3.595 in91.313 mm | N/A 106.680 mm4.200 in | N/A 0.222 in5.639 mm | N/A Nitrile |
5169 |
N/A 47 |
N/A 3.25 in82.550 mm | N/A 108.052 mm4.254 in | N/A 0.750 in19.050 mm | N/A Nitrile |
5277 |
N/A FW-H |
N/A 3.625 in92.075 mm | N/A 108.102 mm4.256 in | N/A 0.390 in9.906 mm | N/A PTFE |
5287 |
N/A FW-H |
N/A 3.465 in88.011 mm | N/A 108.356 mm4.266 in | N/A 0.437 in11.100 mm | N/A PTFE |
5287A |
N/A FW-H |
N/A 3.465 in88.011 mm | N/A 108.356 mm4.266 in | N/A 0.437 in11.100 mm | N/A PTFE |
5117 | N/A | N/A 3.438 in87.325 mm | N/A 109.550 mm4.313 in | N/A 0.188 in4.775 mm | N/A Nitrile |
5279 |
N/A FW-H |
N/A 3.583 in91.008 mm | N/A 111.125 mm4.375 in | N/A 0.394 in10.008 mm | N/A PTFE |
5279A |
N/A FW-H |
N/A 3.583 in91.008 mm | N/A 111.125 mm4.375 in | N/A 0.394 in10.008 mm | N/A PTFE |
5399 |
N/A 41 |
N/A 2.812 in71.425 mm | N/A 114.402 mm4.504 in | N/A 1.000 in25.400 mm | N/A Polyacrylate |
5278 |
N/A FW-H |
N/A 3.75 in95.250 mm | N/A 114.452 mm4.506 in | N/A 0.362 in9.195 mm | N/A PTFE |
4359V |
N/A 32 |
N/A 3.740 in94.996 mm | N/A 115.316 mm4.540 in | N/A 0.492 in12.497 mm | N/A Fluoro-Elastomer |
5274 |
N/A FW-H |
N/A 3.740 in94.996 mm | N/A 115.316 mm4.540 in | N/A 0.492 in12.497 mm | N/A PTFE |
5274A |
N/A FW-H |
N/A 3.740 in94.996 mm | N/A 115.316 mm4.540 in | N/A 0.492 in12.497 mm | N/A PTFE |
5512 | N/A | N/A 3.740 in94.996 mm | N/A 115.316 mm4.540 in | N/A 0.477 in12.116 mm | N/A PTFE |
5329 | N/A | N/A 2 in50.800 mm | N/A 115.875 mm4.562 in | N/A 0.562 in14.275 mm | N/A Nitrile |