3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
5294 | N/A | N/A 3.75 in95.250 mm | N/A 120.650 mm4.750 in | N/A 0.500 in12.700 mm | N/A PTFE |
5167 |
N/A 47 |
N/A 3.625 in92.075 mm | N/A 120.802 mm4.756 in | N/A 0.875 in22.225 mm | N/A Nitrile |
5603 | N/A | N/A 2.375 in60.325 mm | N/A 125.552 mm4.943 in | N/A 1.000 in25.400 mm | N/A Polyacrylate |
5526 |
N/A 41 |
N/A 3.994 in101.448 mm | N/A 127.102 mm5.004 in | N/A 0.718 in18.237 mm | N/A Polyacrylate |
5065 |
N/A 45 |
N/A 4 in101.600 mm | N/A 127.127 mm5.005 in | N/A 0.625 in15.875 mm | N/A Silicone |
5708 | N/A | N/A 4.876 in123.850 mm | N/A 127.127 mm5.005 in | N/A 0.750 in19.050 mm | N/A Nitrile |
5649 |
N/A 74 |
N/A 3.562 in90.475 mm | N/A 130.175 mm5.125 in | N/A 0.875 in22.225 mm | N/A Nitrile |
5723 |
N/A FW-H |
N/A 4.375 in111.125 mm | N/A 131.547 mm5.179 in | N/A 0.400 in10.160 mm | N/A |
5532 |
N/A 41 |
N/A 3.562 in90.475 mm | N/A 133.502 mm5.256 in | N/A 0.468 in11.887 mm | N/A Polyacrylate |
5170 |
N/A 41 |
N/A 4.062 in103.175 mm | N/A 139.852 mm5.506 in | N/A 0.875 in22.225 mm | N/A Nitrile |
5089 |
N/A 41 |
N/A 3.937 in100 mm | N/A 139.929 mm5.509 in | N/A 0.597 in15.164 mm | N/A Nitrile |
K3341 | N/A | N/A 4.812 in122.225 mm | N/A 141.021 mm5.552 in | N/A 0.535 in13.589 mm | N/A Silicone |
5414 | N/A | N/A 2.645 in67.183 mm | N/A 142.875 mm5.625 in | N/A 0.320 in8.128 mm | N/A Nitrile |
5635 |
N/A 48 |
N/A 4-3/4 in120.650 mm | N/A 146.202 mm5.756 in | N/A 0.500 in12.700 mm | N/A Fluoro-Elastomer |
5460 |
N/A 45 |
N/A 4.687 in119.050 mm | N/A 146.202 mm5.756 in | N/A 1.562 in39.675 mm | N/A Nitrile |
5293 | N/A | N/A 4.743 in120.472 mm | N/A 146.202 mm5.756 in | N/A 0.556 in14.122 mm | N/A Fluoro-Elastomer |
5487 | N/A | N/A 2 in50.800 mm | N/A 149.352 mm5.880 in | N/A 0.448 in11.379 mm | N/A Nitrile |
5537 |
N/A 41 |
N/A 4.062 in103.175 mm | N/A 152.400 mm6.000 in | N/A 0.875 in22.225 mm | N/A Polyacrylate |
5296 |
N/A FW-H |
N/A 4.993 in126.822 mm | N/A 152.552 mm6.006 in | N/A 0.413 in10.490 mm | N/A PTFE |
5297 | N/A | N/A 5 in127.000 mm | N/A 152.552 mm6.006 in | N/A 0.717 in18.212 mm | N/A PTFE |
5667 |
N/A 74 |
N/A 3.865 in98.171 mm | N/A 154.991 mm6.102 in | N/A 0.975 in24.765 mm | N/A Nitrile |
5401 |
N/A 51 |
N/A 2.5 in63.500 mm | N/A 155.575 mm6.125 in | N/A 0.435 in11.049 mm | N/A Nitrile |
5624 |
N/A 45 |
N/A 5 in127.000 mm | N/A 155.727 mm6.131 in | N/A 0.875 in22.225 mm | N/A Fluoro-Elastomer |
5527 |
N/A 41 |
N/A 4.743 in120.472 mm | N/A 158.902 mm6.256 in | N/A 0.812 in20.625 mm | N/A Polyacrylate |
5481 |
N/A 47 |
N/A 4.759 in120.879 mm | N/A 160.426 mm6.316 in | N/A 1.250 in31.750 mm | N/A Nitrile |