All Product Types > ENGINEERED BEARINGS > Seals > V-Rings > View Items  

V-Rings

Check up to five results to perform an action.

V-Rings




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 100 1 2 3 4 

Part Number

Seal Type

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Material

800350 1.42 in
36.068
mm
1.3 in
33.02
mm
0.3 in
7.62
mm
Nitrile
800354 1.42 in
36.068
mm
1.3 in
33.02
mm
0.3 in
7.62
mm
Fluoro-Elastomer
800381 1.5 in
38.1
mm
1.42 in
36.068
mm
0.41 in
10.414
mm
Nitrile
800400 1.7 in
43.18
mm
1.5 in
38.1
mm
0.35 in
8.89
mm
Nitrile
800401 1.7 in
43.18
mm
1.5 in
38.1
mm
0.51 in
12.954
mm
Nitrile
800404 1.7 in
43.18
mm
1.5 in
38.1
mm
0.35 in
8.89
mm
Fluoro-Elastomer
800450 1.89 in
48.006
mm
1.7 in
43.18
mm
0.35 in
8.89
mm
Nitrile
800451 1.89 in
48.006
mm
1.7 in
43.18
mm
0.51 in
12.954
mm
Nitrile
800454 1.89 in
48.006
mm
1.7 in
43.18
mm
0.35 in
8.89
mm
Fluoro-Elastomer
800500 2.09 in
53.086
mm
1.89 in
48.006
mm
0.35 in
8.89
mm
Nitrile
800504 2.09 in
53.086
mm
1.89 in
48.006
mm
0.35 in
8.89
mm
Fluoro-Elastomer
800550 2.29 in
58.166
mm
2.09 in
53.086
mm
0.35 in
8.89
mm
Nitrile
800551 2.29 in
58.166
mm
2.09 in
53.086
mm
0.51 in
12.954
mm
Nitrile
800554 2.29 in
58.166
mm
2.09 in
53.086
mm
0.35 in
8.89
mm
Fluoro-Elastomer
800555 2.29 in
58.166
mm
2.09 in
53.086
mm
0.51 in
12.954
mm
Fluoro-Elastomer
800600 2.48 in
62.992
mm
2.29 in
58.166
mm
0.35 in
8.89
mm
Nitrile
800601 2.48 in
62.992
mm
2.29 in
58.166
mm
0.51 in
12.954
mm
Nitrile
800605 2.48 in
62.992
mm
2.29 in
58.166
mm
0.51 in
12.954
mm
Fluoro-Elastomer
800650 2.68 in
68.072
mm
2.48 in
62.992
mm
0.35 in
8.89
mm
Nitrile
800700 2.88 in
73.152
mm
2.68 in
68.072
mm
0.43 in
10.922
mm
Nitrile
800704 2.88 in
73.152
mm
2.68 in
68.072
mm
0.43 in
10.922
mm
Fluoro-Elastomer
800750 3.07 in
77.978
mm
2.88 in
73.152
mm
0.43 in
10.922
mm
Nitrile
800751 3.07 in
77.978
mm
2.88 in
73.152
mm
0.61 in
15.494
mm
Nitrile
800800 3.27 in
83.058
mm
3.07 in
77.978
mm
0.43 in
10.922
mm
Nitrile
800804 3.27 in
83.058
mm
3.07 in
77.978
mm
0.43 in
10.922
mm
Fluoro-Elastomer
  Results 26 - 50 of 100 1 2 3 4