Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 800805 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 800900 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 3.66 in92.964 mm | Shaft Size Minimum N/A 3.47 in88.138 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 800954 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 3.86 in98.044 mm | Shaft Size Minimum N/A 3.66 in92.964 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801000 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 4.14 in105.156 mm | Shaft Size Minimum N/A 3.86 in98.044 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801001 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 4.14 in105.156 mm | Shaft Size Minimum N/A 3.86 in98.044 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801004 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 4.14 in105.156 mm | Shaft Size Minimum N/A 3.86 in98.044 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801100 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 4.53 in115.062 mm | Shaft Size Minimum N/A 4.14 in105.156 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801201 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 4.92 in124.968 mm | Shaft Size Minimum N/A 4.53 in115.062 mm | Overall Width N/A 0.71 in18.034 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801300 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 5.32 in135.128 mm | Shaft Size Minimum N/A 4.92 in124.968 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801304 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 5.32 in135.128 mm | Shaft Size Minimum N/A 4.92 in124.968 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801400 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 5.71 in145.034 mm | Shaft Size Minimum N/A 5.32 in135.128 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801401 |
Seal Type
N/A
VRS2 |
Shaft Size Maximum N/A 5.71 in145.034 mm | Shaft Size Minimum N/A 5.32 in135.128 mm | Overall Width N/A 0.71 in18.034 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801402 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 5.71 in145.034 mm | Shaft Size Minimum N/A 5.32 in135.128 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801500 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801502 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801504 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801600 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801604 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801606 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801800 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 7.29 in185.166 mm | Shaft Size Minimum N/A 6.89 in175.006 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801804 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 7.29 in185.166 mm | Shaft Size Minimum N/A 6.89 in175.006 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801900 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 7.68 in195.072 mm | Shaft Size Minimum N/A 7.29 in185.166 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801902 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 7.68 in195.072 mm | Shaft Size Minimum N/A 7.29 in185.166 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 801906 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 7.68 in195.072 mm | Shaft Size Minimum N/A 7.29 in185.166 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 802000 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 8.27 in210.058 mm | Shaft Size Minimum N/A 7.48 in189.992 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |