Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| 802004 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 8.27 in210.058 mm | Shaft Size Minimum N/A 7.48 in189.992 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 801990 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 8.27 in210.058 mm | Shaft Size Minimum N/A 7.68 in195.072 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802200 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 9.25 in234.95 mm | Shaft Size Minimum N/A 8.27 in210.058 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802202 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 9.25 in234.95 mm | Shaft Size Minimum N/A 8.27 in210.058 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802500 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 10.43 in264.922 mm | Shaft Size Minimum N/A 9.25 in234.95 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802502 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 10.43 in264.922 mm | Shaft Size Minimum N/A 9.25 in234.95 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802750 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 11.42 in290.068 mm | Shaft Size Minimum N/A 10.43 in264.922 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 802754 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 11.42 in290.068 mm | Shaft Size Minimum N/A 10.43 in264.922 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 803000 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 803002 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 803006 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 803252 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 13.19 in335.026 mm | Shaft Size Minimum N/A 12.2 in309.88 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 803254 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 13.19 in335.026 mm | Shaft Size Minimum N/A 12.2 in309.88 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
Add To Cart
Request Quote |
| 803502 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 14.37 in364.998 mm | Shaft Size Minimum N/A 13.19 in335.026 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 804503 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 17.91 in454.914 mm | Shaft Size Minimum N/A 17.72 in450.088 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 805000 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 20.87 in530.098 mm | Shaft Size Minimum N/A 18.9 in480.06 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 805002 |
Seal Type
N/A
VRS3 |
Shaft Size Maximum N/A 20.87 in530.098 mm | Shaft Size Minimum N/A 18.9 in480.06 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 805103 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 20.28 in515.112 mm | Shaft Size Minimum N/A 20.08 in510.032 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 805503 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 21.85 in554.99 mm | Shaft Size Minimum N/A 21.65 in549.91 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 805703 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 22.64 in575.056 mm | Shaft Size Minimum N/A 22.44 in569.976 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 806503 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 25.98 in659.892 mm | Shaft Size Minimum N/A 25.59 in649.986 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 807250 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 29.33 in744.982 mm | Shaft Size Minimum N/A 27.76 in705.104 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 807500 |
Seal Type
N/A
VRS1 |
Shaft Size Maximum N/A 30.91 in785.114 mm | Shaft Size Minimum N/A 29.33 in744.982 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 808203 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 33.26 in844.804 mm | Shaft Size Minimum N/A 31.5 in800.1 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |
| 814003 |
Seal Type
N/A
VRS4 |
Shaft Size Maximum N/A 55.71 in1415.034 mm | Shaft Size Minimum N/A 54.72 in1389.888 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
Add To Cart
Request Quote |