Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
800350 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.42 in36.068 mm | Shaft Size Minimum N/A 1.3 in33.02 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Nitrile |
800354 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.42 in36.068 mm | Shaft Size Minimum N/A 1.3 in33.02 mm | Overall Width N/A 0.3 in7.62 mm | Material N/A Fluoro-Elastomer |
800381 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.5 in38.1 mm | Shaft Size Minimum N/A 1.42 in36.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
800400 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800401 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800404 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800450 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800451 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800454 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800500 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800504 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800550 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800551 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800554 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800555 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
800600 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800601 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800605 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
800650 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.68 in68.072 mm | Shaft Size Minimum N/A 2.48 in62.992 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800700 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800704 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
800750 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.07 in77.978 mm | Shaft Size Minimum N/A 2.88 in73.152 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800751 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 3.07 in77.978 mm | Shaft Size Minimum N/A 2.88 in73.152 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Nitrile |
800800 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800804 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |