Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
802000 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 8.27 in210.058 mm | Shaft Size Minimum N/A 7.48 in189.992 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
802004 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 8.27 in210.058 mm | Shaft Size Minimum N/A 7.48 in189.992 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
802200 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 9.25 in234.95 mm | Shaft Size Minimum N/A 8.27 in210.058 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
802202 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 9.25 in234.95 mm | Shaft Size Minimum N/A 8.27 in210.058 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
802500 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 10.43 in264.922 mm | Shaft Size Minimum N/A 9.25 in234.95 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
802502 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 10.43 in264.922 mm | Shaft Size Minimum N/A 9.25 in234.95 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
802750 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 11.42 in290.068 mm | Shaft Size Minimum N/A 10.43 in264.922 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
802754 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 11.42 in290.068 mm | Shaft Size Minimum N/A 10.43 in264.922 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
803000 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
803002 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
803006 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
803252 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 13.19 in335.026 mm | Shaft Size Minimum N/A 12.2 in309.88 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
803254 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 13.19 in335.026 mm | Shaft Size Minimum N/A 12.2 in309.88 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Fluoro-Elastomer |
803502 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 14.37 in364.998 mm | Shaft Size Minimum N/A 13.19 in335.026 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
804503 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 17.91 in454.914 mm | Shaft Size Minimum N/A 17.72 in450.088 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
805000 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 20.87 in530.098 mm | Shaft Size Minimum N/A 18.9 in480.06 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
805002 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 20.87 in530.098 mm | Shaft Size Minimum N/A 18.9 in480.06 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
805103 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 20.28 in515.112 mm | Shaft Size Minimum N/A 20.08 in510.032 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
805503 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 21.85 in554.99 mm | Shaft Size Minimum N/A 21.65 in549.91 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
805703 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 22.64 in575.056 mm | Shaft Size Minimum N/A 22.44 in569.976 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
806503 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 25.98 in659.892 mm | Shaft Size Minimum N/A 25.59 in649.986 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
807250 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 29.33 in744.982 mm | Shaft Size Minimum N/A 27.76 in705.104 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
807500 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 30.91 in785.114 mm | Shaft Size Minimum N/A 29.33 in744.982 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
808203 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 33.26 in844.804 mm | Shaft Size Minimum N/A 31.5 in800.1 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |
814003 |
Seal Type
N/A VRS4 |
Shaft Size Maximum N/A 55.71 in1415.034 mm | Shaft Size Minimum N/A 54.72 in1389.888 mm | Overall Width N/A 0.98 in24.892 mm | Material N/A Nitrile |