Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
---|---|---|---|---|---|
![]() | |||||
800700 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800704 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.88 in73.152 mm | Shaft Size Minimum N/A 2.68 in68.072 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
800750 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.07 in77.978 mm | Shaft Size Minimum N/A 2.88 in73.152 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800800 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800804 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.27 in83.058 mm | Shaft Size Minimum N/A 3.07 in77.978 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
800900 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.66 in92.964 mm | Shaft Size Minimum N/A 3.47 in88.138 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
800954 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 3.86 in98.044 mm | Shaft Size Minimum N/A 3.66 in92.964 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
801000 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 4.14 in105.156 mm | Shaft Size Minimum N/A 3.86 in98.044 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Nitrile |
801004 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 4.14 in105.156 mm | Shaft Size Minimum N/A 3.86 in98.044 mm | Overall Width N/A 0.43 in10.922 mm | Material N/A Fluoro-Elastomer |
801100 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 4.53 in115.062 mm | Shaft Size Minimum N/A 4.14 in105.156 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
801300 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 5.32 in135.128 mm | Shaft Size Minimum N/A 4.92 in124.968 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
801304 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 5.32 in135.128 mm | Shaft Size Minimum N/A 4.92 in124.968 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
801400 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 5.71 in145.034 mm | Shaft Size Minimum N/A 5.32 in135.128 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
801500 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
801504 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
800401 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.7 in43.18 mm | Shaft Size Minimum N/A 1.5 in38.1 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800451 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800551 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800555 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
800601 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Nitrile |
800605 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.51 in12.954 mm | Material N/A Fluoro-Elastomer |
801600 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
801604 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Fluoro-Elastomer |
801800 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 7.29 in185.166 mm | Shaft Size Minimum N/A 6.89 in175.006 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Nitrile |
801804 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 7.29 in185.166 mm | Shaft Size Minimum N/A 6.89 in175.006 mm | Overall Width N/A 0.57 in14.478 mm | Material N/A Fluoro-Elastomer |