Part Number |
Seal Type |
Shaft Size Maximum |
Shaft Size Minimum |
Overall Width |
Material |
---|---|---|---|---|---|
800450 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800454 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 1.89 in48.006 mm | Shaft Size Minimum N/A 1.7 in43.18 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800500 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800504 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.09 in53.086 mm | Shaft Size Minimum N/A 1.89 in48.006 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800550 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800554 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.29 in58.166 mm | Shaft Size Minimum N/A 2.09 in53.086 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Fluoro-Elastomer |
800600 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.48 in62.992 mm | Shaft Size Minimum N/A 2.29 in58.166 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
800650 |
Seal Type
N/A VRS1 |
Shaft Size Maximum N/A 2.68 in68.072 mm | Shaft Size Minimum N/A 2.48 in62.992 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile |
801502 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 6.1 in154.94 mm | Shaft Size Minimum N/A 5.71 in145.034 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
801606 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 6.5 in165.1 mm | Shaft Size Minimum N/A 6.1 in154.94 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
801902 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 7.68 in195.072 mm | Shaft Size Minimum N/A 7.29 in185.166 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
801906 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 7.68 in195.072 mm | Shaft Size Minimum N/A 7.29 in185.166 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
801402 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 5.71 in145.034 mm | Shaft Size Minimum N/A 5.32 in135.128 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
800381 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.5 in38.1 mm | Shaft Size Minimum N/A 1.42 in36.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
800251 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.07 in27.178 mm | Shaft Size Minimum N/A 0.95 in24.13 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
800321 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.3 in33.02 mm | Shaft Size Minimum N/A 1.22 in30.988 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
800325 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 1.3 in33.02 mm | Shaft Size Minimum N/A 1.22 in30.988 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
800221 |
Seal Type
N/A VRS2 |
Shaft Size Maximum N/A 0.95 in24.13 mm | Shaft Size Minimum N/A 0.83 in21.082 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
802502 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 10.43 in264.922 mm | Shaft Size Minimum N/A 9.25 in234.95 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
803002 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
803006 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 12.2 in309.88 mm | Shaft Size Minimum N/A 11.42 in290.068 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Fluoro-Elastomer |
803252 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 13.19 in335.026 mm | Shaft Size Minimum N/A 12.2 in309.88 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
805002 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 20.87 in530.098 mm | Shaft Size Minimum N/A 18.9 in480.06 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
802202 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 9.25 in234.95 mm | Shaft Size Minimum N/A 8.27 in210.058 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |
803502 |
Seal Type
N/A VRS3 |
Shaft Size Maximum N/A 14.37 in364.998 mm | Shaft Size Minimum N/A 13.19 in335.026 mm | Overall Width N/A 0.41 in10.414 mm | Material N/A Nitrile |