Part Number |
Seal Type |
Shaft Size |
Overall Width |
Add To Cart/Request Quote |
|---|---|---|---|---|
| J1869 | Seal Type N/A 19 | Shaft Size N/A 6.375 in161.925 mm | Overall Width N/A 0.875 in22.225 mm |
Add To Cart
Request Quote |
| J1278 | Seal Type N/A 19 | Shaft Size N/A 6.875 in174.625 mm | Overall Width N/A 0.75 in19.05 mm |
Add To Cart
Request Quote |
| JV1474 |
Seal Type
N/A
10 |
Shaft Size N/A 6.875 in174.625 mm | Overall Width N/A 1 in25.4 mm |
Add To Cart
Request Quote |
| JV1190 | Seal Type N/A 19 | Shaft Size N/A 7.375 in187.325 mm | Overall Width N/A 0.875 in22.225 mm |
Add To Cart
Request Quote |