Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Overall Width

Sort by
N/A 19 N/A 4.5 in114.3 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.625 in117.475 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.25 in133.35 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.75 in146.05 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6 in152.4 mm N/A 0.75 in19.05 mm
N/A 19 N/A 1.125 in28.575 mm N/A 0.5 in12.7 mm
N/A N/A N/A
N/A 19 N/A 6.875 in174.625 mm N/A 0.75 in19.05 mm
N/A 19 N/A 2 in50.8 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.715 in18.161 mm
N/A 19 N/A 2.502 in63.551 mm N/A 1 in25.4 mm
N/A 19 N/A 6.206 in157.632 mm N/A 0.812 in20.625 mm
N/A 19 N/A 6.081 in154.457 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6.375 in161.925 mm N/A 0.875 in22.225 mm
N/A 19 N/A 2.5 in63.5 mm N/A 0.56 in14.224 mm
N/A 19 N/A 5.187 in131.75 mm N/A 1.38 in35.052 mm
N/A 19 N/A 4.687 in119.05 mm N/A 1.24 in31.496 mm
N/A 1 N/A 3.686 in93.624 mm N/A 0.625 in15.875 mm
N/A 19 N/A 7.375 in187.325 mm N/A 0.875 in22.225 mm
N/A N/A 2.698 in68.529 mm N/A 0.953 in24.206 mm
N/A 19 N/A 1.375 in34.925 mm N/A 0.625 in15.875 mm
N/A N/A 2.906 in73.812 mm N/A 0.562 in14.275 mm
N/A 10
N/A 3.562 in90.475 mm N/A 0.718 in18.237 mm
N/A 10
N/A 6.875 in174.625 mm N/A 1 in25.4 mm
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3