3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Wear Sleeves
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
J1125 N/A 19 N/A 3.500 in88.900 mm N/A N/A 0.625 in15.875 mm N/A
JV1469 N/A 10
N/A 3.562 in90.475 mm N/A N/A 0.718 in18.237 mm N/A
J1126 N/A 19 N/A 3.625 in92.075 mm N/A N/A 0.625 in15.875 mm N/A
JV1166 N/A 1 N/A 3.686 in93.624 mm N/A N/A 0.625 in15.875 mm N/A
J1127 N/A 19 N/A 3.750 in95.250 mm N/A N/A 0.625 in15.875 mm N/A
J1128 N/A 19 N/A 3.875 in98.425 mm N/A N/A 0.625 in15.875 mm N/A
J1129 N/A 19 N/A 4.000 in101.600 mm N/A N/A 0.625 in15.875 mm N/A
J1130 N/A 19 N/A 4.125 in104.775 mm N/A N/A 0.625 in15.875 mm N/A
J1131 N/A 19 N/A 4.250 in107.950 mm N/A N/A 0.750 in19.050 mm N/A
J1132 N/A 19 N/A 4.375 in111.125 mm N/A N/A 0.750 in19.050 mm N/A
J1133 N/A 19 N/A 4.500 in114.300 mm N/A N/A 0.750 in19.050 mm N/A
J1134 N/A 19 N/A 4.625 in117.475 mm N/A N/A 0.750 in19.050 mm N/A
JF2282 N/A 19 N/A 4.687 in119.050 mm N/A N/A 1.240 in31.496 mm N/A
JV753 N/A N/A 4.764 in121.006 mm N/A N/A 0.875 in22.225 mm N/A
JV701 N/A N/A 4.812 in122.225 mm N/A N/A 0.875 in22.225 mm N/A
J1136 N/A 19 N/A 4.875 in123.825 mm N/A N/A 0.750 in19.050 mm N/A
J1606 N/A 19 N/A 4.875 in123.825 mm N/A N/A 0.715 in18.161 mm N/A
JF2280 N/A 19 N/A 5.187 in131.750 mm N/A N/A 1.380 in35.052 mm N/A
J1138 N/A 19 N/A 5.250 in133.350 mm N/A N/A 0.750 in19.050 mm N/A
J1081 N/A 19 N/A 5.375 in136.525 mm N/A N/A 0.750 in19.050 mm N/A
J1140 N/A 19 N/A 5.750 in146.050 mm N/A N/A 0.750 in19.050 mm N/A
J1141 N/A 19 N/A 6.000 in152.400 mm N/A N/A 0.750 in19.050 mm N/A
J1842 N/A 19 N/A 6.081 in154.457 mm N/A N/A 0.750 in19.050 mm N/A
J1825 N/A 19 N/A 6.206 in157.632 mm N/A N/A 0.812 in20.625 mm N/A
J1869 N/A 19 N/A 6.375 in161.925 mm N/A N/A 0.875 in22.225 mm N/A
26 - 50 of 53 | Results Per Page | View | Unit of Measure
1 2 3