Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Overall Width

Sort by
N/A N/A N/A
N/A 19 N/A 1.125 in28.575 mm N/A 0.5 in12.7 mm
N/A 1 N/A 1.5 in38.1 mm N/A 0.55 in13.97 mm
N/A 19 N/A 2.5 in63.5 mm N/A 0.56 in14.224 mm
N/A N/A 2.906 in73.812 mm N/A 0.562 in14.275 mm
N/A 19 N/A 1.5 in38.1 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.625 in41.275 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.75 in44.45 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.812 in46.025 mm N/A 0.625 in15.875 mm
N/A 19 N/A 1.875 in47.625 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2 in50.8 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.25 in57.15 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.625 in66.675 mm N/A 0.625 in15.875 mm
N/A 19 N/A 2.75 in69.85 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3 in76.2 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.125 in79.375 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.25 in82.55 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.375 in85.725 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.5 in88.9 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.625 in92.075 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.75 in95.25 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.875 in98.425 mm N/A 0.625 in15.875 mm
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3