3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

Sort by
J1158 N/A 19 N/A 1.125 in28.575 mm N/A N/A 0.500 in12.700 mm N/A
JV1277 N/A 19 N/A 1.375 in34.925 mm N/A N/A 0.625 in15.875 mm N/A
J1101 N/A 19 N/A 1.500 in38.100 mm N/A N/A 0.625 in15.875 mm N/A
JV933 N/A 1 N/A 1.500 in38.100 mm N/A N/A 0.550 in13.970 mm N/A
J1103 N/A 19 N/A 1.625 in41.275 mm N/A N/A 0.625 in15.875 mm N/A
J1105 N/A 19 N/A 1.750 in44.450 mm N/A N/A 0.625 in15.875 mm N/A
J1106 N/A 19 N/A 1.812 in46.025 mm N/A N/A 0.625 in15.875 mm N/A
J1107 N/A 19 N/A 1.875 in47.625 mm N/A N/A 0.625 in15.875 mm N/A
J1109 N/A 19 N/A 2.000 in50.800 mm N/A N/A 0.625 in15.875 mm N/A
J1396 N/A 19 N/A 2.000 in50.800 mm N/A N/A 0.750 in19.050 mm N/A
J1111 N/A 19 N/A 2.125 in53.975 mm N/A N/A 0.625 in15.875 mm N/A
J1113 N/A 19 N/A 2.250 in57.150 mm N/A N/A 0.625 in15.875 mm N/A
J1115 N/A 19 N/A 2.375 in60.325 mm N/A N/A 0.625 in15.875 mm N/A
J1117 N/A 19 N/A 2.500 in63.500 mm N/A N/A 0.625 in15.875 mm N/A
J2228 N/A 19 N/A 2.500 in63.500 mm N/A N/A 0.560 in14.224 mm N/A
J1780 N/A 19 N/A 2.502 in63.551 mm N/A N/A 1.000 in25.400 mm N/A
J1118 N/A 19 N/A 2.625 in66.675 mm N/A N/A 0.625 in15.875 mm N/A
JV1216 N/A N/A 2.698 in68.529 mm N/A N/A 0.953 in24.206 mm N/A
J1119 N/A 19 N/A 2.750 in69.850 mm N/A N/A 0.625 in15.875 mm N/A
JV1371 N/A N/A 2.906 in73.812 mm N/A N/A 0.562 in14.275 mm N/A
J1121 N/A 19 N/A 3.000 in76.200 mm N/A N/A 0.625 in15.875 mm N/A
J1122 N/A 19 N/A 3.125 in79.375 mm N/A N/A 0.625 in15.875 mm N/A
JV949 N/A 1 N/A 3.146 in79.908 mm N/A N/A 0.625 in15.875 mm N/A
J1123 N/A 19 N/A 3-1/4 in82.550 mm N/A N/A 0.625 in15.875 mm N/A
J1124 N/A 19 N/A 3.375 in85.725 mm N/A N/A 0.625 in15.875 mm N/A
1 - 25 of 53 | Results Per Page | View | Unit of Measure
1 2 3