Batch CAD Cart (0)
  • Cart is empty
Wear Sleeves
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Seal Type

Shaft Size

Overall Width

N/A 19 N/A 3.375 in85.725 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.5 in88.9 mm N/A 0.625 in15.875 mm
N/A 10
N/A 3.562 in90.475 mm N/A 0.718 in18.237 mm
N/A 19 N/A 3.625 in92.075 mm N/A 0.625 in15.875 mm
N/A 1 N/A 3.686 in93.624 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.75 in95.25 mm N/A 0.625 in15.875 mm
N/A 19 N/A 3.875 in98.425 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4 in101.6 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4.125 in104.775 mm N/A 0.625 in15.875 mm
N/A 19 N/A 4.25 in107.95 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.375 in111.125 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.5 in114.3 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.625 in117.475 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.687 in119.05 mm N/A 1.24 in31.496 mm
N/A N/A 4.764 in121.006 mm N/A 0.875 in22.225 mm
N/A N/A 4.812 in122.225 mm N/A 0.875 in22.225 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.75 in19.05 mm
N/A 19 N/A 4.875 in123.825 mm N/A 0.715 in18.161 mm
N/A 19 N/A 5.187 in131.75 mm N/A 1.38 in35.052 mm
N/A 19 N/A 5.25 in133.35 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.375 in136.525 mm N/A 0.75 in19.05 mm
N/A 19 N/A 5.75 in146.05 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6 in152.4 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6.081 in154.457 mm N/A 0.75 in19.05 mm
N/A 19 N/A 6.206 in157.632 mm N/A 0.812 in20.625 mm
26 - 50 of 54 | Results Per Page | View | Unit of Measure
1 2 3