Part Number | 
                        
                            Shaft Size | 
                        
                            Cover Diameter | 
                        
                            Flange Diameter | 
                        
                            Overall Width | 
                        
                            Number of Bolts | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|
| ESAS T-1 3/16 | Shaft Size N/A 1 3/16 in | Cover Diameter N/A 2.94 in74.7 mm | Flange Diameter N/A 3.36 in85.3 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 1/4 | Shaft Size N/A 1 1/4 in | Cover Diameter N/A 2.94 in74.7 mm | Flange Diameter N/A 3.36 in85.3 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 3/8 | Shaft Size N/A 1 3/8 in | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-35MM | Shaft Size N/A 35 mm | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 7/16 | Shaft Size N/A 1 7/16 in | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.36 in34.5 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 1/2 | Shaft Size N/A 1 1/2 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-40MM | Shaft Size N/A 40 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 5/8 | Shaft Size N/A 1 5/8 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 11/16 | Shaft Size N/A 1 11/16 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 3/4 | Shaft Size N/A 1 3/4 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-45MM | Shaft Size N/A 45 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 7/8 | Shaft Size N/A 1 7/8 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-1 15/16 | Shaft Size N/A 1 15/16 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-50MM | Shaft Size N/A 50 mm | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 | Shaft Size N/A 2 in | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 1.26 in32 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-55MM | Shaft Size N/A 55 mm | Cover Diameter N/A 4.57 in116.1 mm | Flange Diameter N/A 5.08 in129 mm | Overall Width N/A 1.5 in38.1 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 3/16 | Shaft Size N/A 2 3/16 in | Cover Diameter N/A 4.57 in116.1 mm | Flange Diameter N/A 5.08 in129 mm | Overall Width N/A 1.5 in38.1 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 1/4 | Shaft Size N/A 2 1/4 in | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-60MM | Shaft Size N/A 60 mm | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 7/16 | Shaft Size N/A 2 7/16 in | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 1/2 | Shaft Size N/A 2 1/2 in | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-65MM | Shaft Size N/A 65 mm | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 1.23 in31.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 11/16 | Shaft Size N/A 2 11/16 in | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-2 3/4 | Shaft Size N/A 2 3/4 in | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| ESAS T-70MM | Shaft Size N/A 70 mm | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 1.66 in42.2 mm | Number of Bolts N/A 4 | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |