Batch CAD Cart (0)
  • Cart is empty
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

Sort by
N/A 60 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 65 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 7.0000 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD
N/A 70 mm N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A CAD
N/A 75 mm N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A CAD
N/A 80 mm N/A 6.75 in171.5 mm N/A 7.5 in190.5 mm N/A 1.75 in44.5 mm N/A 4 N/A CAD
N/A 85 mm N/A 6.75 in171.5 mm N/A 7.5 in190.5 mm N/A 1.75 in44.5 mm N/A 4 N/A CAD
N/A 90 mm N/A 6.75 in171.5 mm N/A 7.5 in190.5 mm N/A 1.75 in44.5 mm N/A 4 N/A CAD
51 - 58 of 58 | Results Per Page | View | Unit of Measure
1 2 3