Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

Sort by
N/A 1.1875 in N/A 2.94 in74.7 mm N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 4 N/A CAD
N/A 1.2500 in N/A 2.94 in74.7 mm N/A 3.36 in85.3 mm N/A 1.36 in34.5 mm N/A 4 N/A CAD
N/A 1.3750 in N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A CAD
N/A 1 7/16 in N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A CAD
N/A 35 mm N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.36 in34.5 mm N/A 4 N/A CAD
N/A 1 1/2 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 1 5/8 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 1 11/16 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 40 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 1 3/4 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 1.8750 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 1 15/16 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 2 in N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 45 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 50 mm N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4 N/A CAD
N/A 2 3/16 in N/A 4.57 in116.1 mm N/A 5.08 in129 mm N/A 1.5000 in38.100 mm N/A 4 N/A CAD
N/A 55 mm N/A 4.57 in116.1 mm N/A 5.08 in129 mm N/A 1.5000 in38.100 mm N/A 4 N/A CAD
N/A 2 1/4 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 2 7/16 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 2 1/2 in N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 60 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 65 mm N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 4 N/A CAD
N/A 2 11/16 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A CAD
N/A 2 3/4 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A CAD
N/A 2 15/16 in N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 4 N/A CAD
1 - 25 of 58 | Results Per Page | View | Unit of Measure
1 2 3