All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
>
View Items
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
Check up to five results to perform an action.
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Open and Closed end covers available for purchase.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 304
1
2
3
4
5
»
Part Number
Shaft Size
Shaft Size Type
Bolt Spacing Min
Bolt Spacing Max
Base to Center Height
C
90
Dynamic Load Rating
Max. Speed
Lubrication
CAD
ESA-P2BA-TRB-1 3/16
1 3/16
in
Imperial
4-9/16
in
4-15/16
in
1-1/2
in
3810
lbf
4490
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 3/16E
1 3/16
in
Imperial
4-9/16
in
4-15/16
in
1-1/2
in
3810
lbf
4490
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 1/4
1 1/4
in
Imperial
4-9/16
in
4-15/16
in
1-1/2
in
3810
lbf
4490
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 1/4E
1 1/4
in
Imperial
4-9/16
in
4-15/16
in
1-1/2
in
3810
lbf
4490
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 3/8
1 3/8
in
Imperial
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 3/8E
1 3/8
in
Imperial
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 3/8
1 3/8
in
Imperial
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 3/8E
1 3/8
in
Imperial
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 3/8
1 3/8
in
Imperial
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 3/8E
1 3/8
in
Imperial
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 3/8
1 3/8
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 3/8E
1 3/8
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-35MM
35
mm
Metric
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-35MME
35
mm
Metric
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-35MM
35
mm
Metric
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-35MME
35
mm
Metric
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-35MM
35
mm
Metric
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-35MME
35
mm
Metric
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-35MM
35
mm
Metric
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-35MME
35
mm
Metric
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 7/16
1 7/16
in
Imperial
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 7/16E
1 7/16
in
Imperial
5-5/16
in
5-15/16
in
1-7/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 7/16
1 7/16
in
Imperial
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 7/16E
1 7/16
in
Imperial
6-1/4
in
7
in
2-1/4
in
6100
lbf
3820
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 7/16
1 7/16
in
Imperial
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
Results 1 - 25 of 304
1
2
3
4
5
»