All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
>
View Items
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
Check up to five results to perform an action.
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Open and Closed end covers available for purchase.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 304
«
11
12
13
Part Number
Shaft Size
Shaft Size Type
Bolt Spacing Min
Bolt Spacing Max
Base to Center Height
C
90
Dynamic Load Rating
Max. Speed
Lubrication
CAD
SNSA-P2BA-TRB-4E
4
in
Imperial
317.5
mm
12-1/2
in
368.3
mm
14-1/2
in
125
mm
4-59/64
in
26900
lbf
1530
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-110MM
110
mm
Metric
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-110MME
110
mm
Metric
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-110MM
110
mm
Metric
344.5
mm
13-9/16
in
355.6
mm
14
in
140.1
mm
5-33/64
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-110MME
110
mm
Metric
344.5
mm
13-9/16
in
355.6
mm
14
in
140.1
mm
5-33/64
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 7/16
4 7/16
in
Imperial
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 7/16E
4 7/16
in
Imperial
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 7/16
4 7/16
in
Imperial
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 7/16E
4 7/16
in
Imperial
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 1/2
4 1/2
in
Imperial
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 1/2E
4 1/2
in
Imperial
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 1/2
4 1/2
in
Imperial
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 1/2E
4 1/2
in
Imperial
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-115MM
115
mm
Metric
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-115MME
115
mm
Metric
14-1/4
in
15-3/4
in
6
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-115MM
115
mm
Metric
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-115MME
115
mm
Metric
362
mm
14-1/4
in
400.1
mm
15-3/4
in
150
mm
5-29/32
in
33300
lbf
1360
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-125MM
125
mm
Metric
15-1/8
in
17-3/8
in
6
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-125MME
125
mm
Metric
15-1/8
in
17-3/8
in
6
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-125MM
125
mm
Metric
384.2
mm
15-1/8
in
441.3
mm
17-3/8
in
150
mm
5-29/32
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-125MME
125
mm
Metric
384.2
mm
15-1/8
in
441.3
mm
17-3/8
in
150
mm
5-29/32
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 15/16
4 15/16
in
Imperial
15-1/8
in
17-3/8
in
6
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-4 15/16E
4 15/16
in
Imperial
15-1/8
in
17-3/8
in
6
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 15/16
4 15/16
in
Imperial
384.2
mm
15-1/8
in
441.3
mm
17-3/8
in
150
mm
5-29/32
in
45500
lbf
1200
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-4 15/16E
4 15/16
in
Imperial
384.2
mm
15-1/8
in
441.3
mm
17-3/8
in
150
mm
5-29/32
in
45500
lbf
1200
rpm
Grease - Premium Industrial
Results 276 - 300 of 304
«
11
12
13