Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings

For CAD models and more information, click Directly on the part number below.


Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.




Add To Cart Request Quote
   
  Results 301 - 304 of 304 Unit of Measure: Imperial Metric Both « 11 12 13 

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

SAFSA-P2BA-TRB-5 5 in Imperial 15-1/8 in 17-3/8 in 6 in 45500 lbf 1200 rpm Grease - Premium Industrial
SAFSA-P2BA-TRB-5E 5 in Imperial 15-1/8 in 17-3/8 in 6 in 45500 lbf 1200 rpm Grease - Premium Industrial
SNSA-P2BA-TRB-5 5 in Imperial 384.2 mm
15-1/8
in
441.3 mm
17-3/8
in
150 mm
5-29/32
in
45500 lbf 1200 rpm Grease - Premium Industrial
SNSA-P2BA-TRB-5E 5 in Imperial 384.2 mm
15-1/8
in
441.3 mm
17-3/8
in
150 mm
5-29/32
in
45500 lbf 1200 rpm Grease - Premium Industrial
  Results 301 - 304 of 304 « 11 12 13 
<