All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings > View Items  

Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings

Check up to five results to perform an action.


Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 304 of 304 « 11 12 13 

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

SAFSA-P2BA-TRB-5 5 in Imperial 15-1/8 in 17-3/8 in 6 in 45500 lbf 1200 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-5E 5 in Imperial 15-1/8 in 17-3/8 in 6 in 45500 lbf 1200 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-5 5 in Imperial 384.2 mm
15-1/8
in
441.3 mm
17-3/8
in
150 mm
5-29/32
in
45500 lbf 1200 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-5E 5 in Imperial 384.2 mm
15-1/8
in
441.3 mm
17-3/8
in
150 mm
5-29/32
in
45500 lbf 1200 rpm Grease - Premium Industrial CAD Icon (for items table)
  Results 301 - 304 of 304 « 11 12 13