Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-5 | Shaft Size N/A 5 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 15-1/8 in | Bolt Spacing Max N/A 17-3/8 in | Base to Center Height N/A 6 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-5E | Shaft Size N/A 5 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 15-1/8 in | Bolt Spacing Max N/A 17-3/8 in | Base to Center Height N/A 6 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-5 | Shaft Size N/A 5 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 384.2 mm15-1/8 in | Bolt Spacing Max N/A 441.3 mm17-3/8 in | Base to Center Height N/A 150 mm5-29/32 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-5E | Shaft Size N/A 5 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 384.2 mm15-1/8 in | Bolt Spacing Max N/A 441.3 mm17-3/8 in | Base to Center Height N/A 150 mm5-29/32 in | C90 Dynamic Load Rating N/A 45500 lbf | Max. Speed N/A 1200 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |