Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
For CAD models and more information, click Directly on the part number below.
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Open and Closed end covers available for purchase.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 304
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Shaft Size Type
Bolt Spacing Min
Bolt Spacing Max
Base to Center Height
C
90
Dynamic Load Rating
Max. Speed
Lubrication
CAD
KSA-P2BA-TRB-1 7/16E
1 7/16
in
Imperial
6-1/4
in
7
in
2-3/8
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 7/16
1 7/16
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 7/16E
1 7/16
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
6100
lbf
3820
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 1/2
1 1/2
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 1/2E
1 1/2
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 1/2
1 1/2
in
Imperial
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 1/2E
1 1/2
in
Imperial
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 1/2
1 1/2
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 1/2E
1 1/2
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 1/2
1 1/2
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 1/2E
1 1/2
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-40MM
40
mm
Metric
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-40MME
40
mm
Metric
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-40MM
40
mm
Metric
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-40MME
40
mm
Metric
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-40MM
40
mm
Metric
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-40MME
40
mm
Metric
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-40MM
40
mm
Metric
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-40MME
40
mm
Metric
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 5/8
1 5/8
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 5/8E
1 5/8
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 5/8
1 5/8
in
Imperial
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 5/8E
1 5/8
in
Imperial
6-1/4
in
7
in
2-1/4
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 5/8
1 5/8
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 5/8E
1 5/8
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
Results 26 - 50 of 304
1
2
3
4
5
»
<