Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Self-Aligning Mounted Tapered Roller Bearings
>
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
For CAD models and more information, click Directly on the part number below.
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Open and Closed end covers available for purchase.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 304
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Shaft Size
Shaft Size Type
Bolt Spacing Min
Bolt Spacing Max
Base to Center Height
C
90
Dynamic Load Rating
Max. Speed
Lubrication
CAD
SNSA-P2BA-TRB-1 5/8
1 5/8
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 5/8E
1 5/8
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 11/16
1 11/16
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 11/16E
1 11/16
in
Imperial
5-9/16
in
6-7/16
in
2-1/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 11/16
1 11/16
in
Imperial
6-1/4
in
7
in
2-1/2
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 11/16E
1 11/16
in
Imperial
6-1/4
in
7
in
2-1/2
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 11/16
1 11/16
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 11/16E
1 11/16
in
Imperial
6-7/8
in
7-5/8
in
2-5/8
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 11/16
1 11/16
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 11/16E
1 11/16
in
Imperial
158.8
mm
6-1/4
in
177.8
mm
7
in
59.9
mm
2-23/64
in
7860
lbf
3320
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 3/4
1 3/4
in
Imperial
6-5/16
in
7-3/16
in
2-1/4
in
10300
lbf
3050
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-1 3/4E
1 3/4
in
Imperial
6-5/16
in
7-3/16
in
2-1/4
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 3/4
1 3/4
in
Imperial
6-1/2
in
7
in
2-1/2
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-1 3/4E
1 3/4
in
Imperial
6-1/2
in
7
in
2-1/2
in
10300
lbf
3050
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 3/4
1 3/4
in
Imperial
6-1/2
in
8-11/16
in
2-7/8
in
10300
lbf
3050
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-1 3/4E
1 3/4
in
Imperial
6-1/2
in
8-11/16
in
2-7/8
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 3/4
1 3/4
in
Imperial
165.1
mm
6-1/2
in
177.8
mm
7
in
59.9
mm
2-23/64
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-1 3/4E
1 3/4
in
Imperial
165.1
mm
6-1/2
in
177.8
mm
7
in
59.9
mm
2-23/64
in
10300
lbf
3050
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-45MM
45
mm
Metric
6-5/16
in
7-3/16
in
2-1/4
in
10300
lbf
3050
rpm
Grease - Premium Industrial
ESA-P2BA-TRB-45MME
45
mm
Metric
6-5/16
in
7-3/16
in
2-1/4
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-45MM
45
mm
Metric
6-1/2
in
7
in
2-1/2
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SAFSA-P2BA-TRB-45MME
45
mm
Metric
6-1/2
in
7
in
2-1/2
in
10300
lbf
3050
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-45MM
45
mm
Metric
6-1/2
in
8-11/16
in
2-7/8
in
10300
lbf
3050
rpm
Grease - Premium Industrial
KSA-P2BA-TRB-45MME
45
mm
Metric
6-1/2
in
8-11/16
in
2-7/8
in
10300
lbf
3050
rpm
Grease - Premium Industrial
SNSA-P2BA-TRB-45MM
45
mm
Metric
165.1
mm
6-1/2
in
177.8
mm
7
in
59.9
mm
2-23/64
in
10300
lbf
3050
rpm
Grease - Premium Industrial
Results 51 - 75 of 304
1
2
3
4
5
»
<