COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.
101 - 125 of 304 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

Add To Cart/Request Quote
N/A 2 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 6-1/2 in N/A 8-11/16 in N/A 2-7/8 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 165.1 mm6-1/2 in N/A 220.7 mm8-11/16 in N/A 69.9 mm2-3/4 in N/A 10300 lbf N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 6-11/16 in N/A 7-15/16 in N/A 2-1/2 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 6-11/16 in N/A 7-15/16 in N/A 2-1/2 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 7-13/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 7-13/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 177.8 mm7 in N/A 219.1 mm8-5/8 in N/A 69.9 mm2-3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 177.8 mm7 in N/A 219.1 mm8-5/8 in N/A 69.9 mm2-3/4 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 6-11/16 in N/A 7-15/16 in N/A 2-1/2 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 6-11/16 in N/A 7-15/16 in N/A 2-1/2 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-13/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-13/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-3/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 7-3/16 in N/A 9-1/2 in N/A 3 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 198.4 mm7-13/16 in N/A 241.3 mm9-1/2 in N/A 80.2 mm3-5/32 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 198.4 mm7-13/16 in N/A 241.3 mm9-1/2 in N/A 80.2 mm3-5/32 in N/A 10900 lbf N/A 2730 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 6-15/16 in N/A 8-11/16 in N/A 2-3/4 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 6-15/16 in N/A 8-11/16 in N/A 2-3/4 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 7-13/16 in N/A 9-1/2 in N/A 3 in N/A 11600 lbf N/A 2420 rpm N/A Grease - Premium Industrial N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 304 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »