Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-2 1/4E | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 7-13/16 in | Bolt Spacing Max N/A 9-1/2 in | Base to Center Height N/A 3 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-2 1/4E | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-2 1/4 | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-2 1/4E | Shaft Size N/A 2 1/4 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-60MME | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 7-13/16 in | Bolt Spacing Max N/A 9-1/2 in | Base to Center Height N/A 3 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-60MME | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 7-13/16 in | Bolt Spacing Max N/A 9-1/2 in | Base to Center Height N/A 3 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-60MME | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-60MM | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-60MME | Shaft Size N/A 60 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-2 7/16E | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 7-7/8 in | Bolt Spacing Max N/A 9-5/8 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-2 7/16E | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 7-7/8 in | Bolt Spacing Max N/A 9-5/8 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-2 7/16E | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-1/4 in | Bolt Spacing Max N/A 10-1/4 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-2 7/16 | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-2 7/16E | Shaft Size N/A 2 7/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 200 mm7-7/8 in | Bolt Spacing Max N/A 244.5 mm9-5/8 in | Base to Center Height N/A 80.2 mm3-5/32 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-2 1/2 | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-2 1/2E | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 6-15/16 in | Bolt Spacing Max N/A 8-11/16 in | Base to Center Height N/A 2-3/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-2 1/2 | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 7-7/8 in | Bolt Spacing Max N/A 9-5/8 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-2 1/2E | Shaft Size N/A 2 1/2 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 7-7/8 in | Bolt Spacing Max N/A 9-5/8 in | Base to Center Height N/A 3-1/4 in | C90 Dynamic Load Rating N/A 11600 lbf | Max. Speed N/A 2420 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |