All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Self-Aligning Mounted Tapered Roller Bearings > Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings > View Items  

Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings

Check up to five results to perform an action.


Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 304 « 6 7 8 9 10 »  

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

SNSA-P2BA-TRB-75MM 75 mm Metric 228.6 mm
9
in
279.4 mm
11
in
95.3 mm
3-3/4
in
12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-75MME 75 mm Metric 228.6 mm
9
in
279.4 mm
11
in
95.3 mm
3-3/4
in
12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-3 3 in Imperial 8-1/16 in 10 in 3-1/8 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-3E 3 in Imperial 8-1/16 in 10 in 3-1/8 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-3 3 in Imperial 9 in 11 in 3-3/4 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-3E 3 in Imperial 9 in 11 in 3-3/4 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-3 3 in Imperial 9-7/8 in 11-1/2 in 3-3/4 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-3E 3 in Imperial 9-7/8 in 11-1/2 in 3-3/4 in 12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-3 3 in Imperial 228.6 mm
9
in
279.4 mm
11
in
95.3 mm
3-3/4
in
12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-3E 3 in Imperial 228.6 mm
9
in
279.4 mm
11
in
95.3 mm
3-3/4
in
12300 lbf 2060 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-80MM 80 mm Metric 10-1/8 in 11-3/4 in 3-3/4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-80MME 80 mm Metric 10-1/8 in 11-3/4 in 3-3/4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-80MM 80 mm Metric 10 in 11-3/4 in 4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-80MME 80 mm Metric 10 in 11-3/4 in 4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-80MM 80 mm Metric 10-7/8 in 13-13/16 in 4-1/2 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-80MME 80 mm Metric 10-7/8 in 13-13/16 in 4-1/2 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-80MM 80 mm Metric 254 mm
10
in
298.5 mm
11-3/4
in
100 mm
3-15/16
in
19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-80MME 80 mm Metric 254 mm
10
in
298.5 mm
11-3/4
in
100 mm
3-15/16
in
19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-3 3/16 3 3/16 in Imperial 10-1/8 in 11-3/4 in 3-3/4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
ESA-P2BA-TRB-3 3/16E 3 3/16 in Imperial 10-1/8 in 11-3/4 in 3-3/4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-3 3/16 3 3/16 in Imperial 10 in 11-3/4 in 4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SAFSA-P2BA-TRB-3 3/16E 3 3/16 in Imperial 10 in 11-3/4 in 4 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-3 3/16 3 3/16 in Imperial 10-7/8 in 13-13/16 in 4-1/2 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
KSA-P2BA-TRB-3 3/16E 3 3/16 in Imperial 10-7/8 in 13-13/16 in 4-1/2 in 19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
SNSA-P2BA-TRB-3 3/16 3 3/16 in Imperial 254 mm
10
in
298.5 mm
11-3/4
in
100 mm
3-15/16
in
19600 lbf 1640 rpm Grease - Premium Industrial CAD Icon (for items table)
  Results 201 - 225 of 304 « 6 7 8 9 10 »