Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-75MM | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 228.6 mm9 in | Bolt Spacing Max N/A 279.4 mm11 in | Base to Center Height N/A 95.3 mm3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-75MME | Shaft Size N/A 75 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 228.6 mm9 in | Bolt Spacing Max N/A 279.4 mm11 in | Base to Center Height N/A 95.3 mm3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 8-1/16 in | Bolt Spacing Max N/A 10 in | Base to Center Height N/A 3-1/8 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-3E | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 8-1/16 in | Bolt Spacing Max N/A 10 in | Base to Center Height N/A 3-1/8 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9 in | Bolt Spacing Max N/A 11 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-3E | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9 in | Bolt Spacing Max N/A 11 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-7/8 in | Bolt Spacing Max N/A 11-1/2 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-3E | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 9-7/8 in | Bolt Spacing Max N/A 11-1/2 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-3 | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 228.6 mm9 in | Bolt Spacing Max N/A 279.4 mm11 in | Base to Center Height N/A 95.3 mm3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-3E | Shaft Size N/A 3 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 228.6 mm9 in | Bolt Spacing Max N/A 279.4 mm11 in | Base to Center Height N/A 95.3 mm3-3/4 in | C90 Dynamic Load Rating N/A 12300 lbf | Max. Speed N/A 2060 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-80MME | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-80MME | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-80MME | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-80MM | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 254 mm10 in | Bolt Spacing Max N/A 298.5 mm11-3/4 in | Base to Center Height N/A 100 mm3-15/16 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-80MME | Shaft Size N/A 80 mm | Shaft Size Type N/A Metric | Bolt Spacing Min N/A 254 mm10 in | Bolt Spacing Max N/A 298.5 mm11-3/4 in | Base to Center Height N/A 100 mm3-15/16 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| ESA-P2BA-TRB-3 3/16E | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-1/8 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 3-3/4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SAFSA-P2BA-TRB-3 3/16E | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10 in | Bolt Spacing Max N/A 11-3/4 in | Base to Center Height N/A 4 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| KSA-P2BA-TRB-3 3/16E | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 10-7/8 in | Bolt Spacing Max N/A 13-13/16 in | Base to Center Height N/A 4-1/2 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |
| SNSA-P2BA-TRB-3 3/16 | Shaft Size N/A 3 3/16 in | Shaft Size Type N/A Imperial | Bolt Spacing Min N/A 254 mm10 in | Bolt Spacing Max N/A 298.5 mm11-3/4 in | Base to Center Height N/A 100 mm3-15/16 in | C90 Dynamic Load Rating N/A 19600 lbf | Max. Speed N/A 1640 rpm | Lubrication N/A Grease - Premium Industrial |
CAD
N/A
|
Add To Cart
Request Quote |