3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® Self-Aligning Tapered Roller Bearing Housed Units are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 90 mm.

Open and Closed end covers available for purchase.
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lb)

Max. Speed (rpm)

Part Number

Shaft Size 

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

ESA-P2B-TRB-1 3/16 N/A 1 3/16 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lb N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 3/16E N/A 1 3/16 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lb N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 1/4 N/A 1 1/4 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lb N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 1/4E N/A 1 1/4 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lb N/A 4490 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 3/8 N/A 1 3/8 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 3/8E N/A 1 3/8 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-35MM N/A 35 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-35MME N/A 35 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 7/16 N/A 1 7/16 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 7/16E N/A 1 7/16 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lb N/A 3820 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 1/2 N/A 1 1/2 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 1/2E N/A 1 1/2 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-40MM N/A 40 mm N/A Metric N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-40MME N/A 40 mm N/A Metric N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 5/8 N/A 1 5/8 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 5/8E N/A 1 5/8 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 11/16 N/A 1 11/16 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 11/16E N/A 1 11/16 in N/A Imperial N/A 5-9/16 in N/A 6-7/16 in N/A 2-1/8 in N/A 7860 lb N/A 3320 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 3/4 N/A 1 3/4 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 3/4E N/A 1 3/4 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-45MM N/A 45 mm N/A Metric N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-45MME N/A 45 mm N/A Metric N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 7/8 N/A 1 7/8 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 7/8E N/A 1 7/8 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
ESA-P2B-TRB-1 15/16 N/A 1 15/16 in N/A Imperial N/A 6-5/16 in N/A 7-3/16 in N/A 2-1/4 in N/A 10300 lb N/A 3050 rpm N/A Grease - Premium Industrial N/A CAD
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3