3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken® Self-Aligning Tapered Roller Bearing Housed Units are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 60 mm to 125 mm.

Open and Closed end covers available for purchase.
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lb)

Max. Speed (rpm)

Part Number

Shaft Size 

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

Lubrication

Housing Coating

CAD

ESA-P4B-TRB-2 1/4 N/A 2 1/4 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 1/4E N/A 2 1/4 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-60MM N/A 60 mm N/A Metric N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-60MME N/A 60 mm N/A Metric N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 7/16 N/A 2 7/16 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 7/16E N/A 2 7/16 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 1/2 N/A 2 1/2 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 1/2E N/A 2 1/2 in N/A Imperial N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-65MM N/A 65 mm N/A Metric N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-65MME N/A 65 mm N/A Metric N/A 7-3/4 in N/A 8-3/4 in N/A 2-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 11/16 N/A 2 11/16 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 11/16E N/A 2 11/16 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 3/4 N/A 2 3/4 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 3/4E N/A 2 3/4 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-70MM N/A 70 mm N/A Metric N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-70MME N/A 70 mm N/A Metric N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 15/16 N/A 2 15/16 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-2 15/16E N/A 2 15/16 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-75MM N/A 75 mm N/A Metric N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-75MME N/A 75 mm N/A Metric N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-3 N/A 3 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-3E N/A 3 in N/A Imperial N/A 8-3/4 in N/A 10 in N/A 3-1/8 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-80MM N/A 80 mm N/A Metric N/A 10-9/16 in N/A 11-3/4 in N/A 3-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-80MME N/A 80 mm N/A Metric N/A 10-9/16 in N/A 11-3/4 in N/A 3-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
ESA-P4B-TRB-3 3/16 N/A 3 3/16 in N/A Imperial N/A 10-9/16 in N/A 11-3/4 in N/A 3-3/4 in N/A Grease - Premium Industrial N/A Powder Coat N/A CAD
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3