Batch CAD Cart (0)
  • Cart is empty
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

Sort by
N/A 2.94 in74.7 mm N/A 3.36 in85.3 mm N/A 1.72 in43.7 mm N/A 4 N/A CAD
N/A 3.53 in89.7 mm N/A 3.96 in100.6 mm N/A 1.95 in49.5 mm N/A 4 N/A CAD
N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 2.19 in55.6 mm N/A 4 N/A CAD
N/A 4.08 in103.6 mm N/A 4.69 in119.1 mm N/A 2.19 in55.6 mm N/A 4 N/A CAD
N/A 4.57 in116.1 mm N/A 5.08 in129 mm N/A 2.19 in55.6 mm N/A 4 N/A CAD
N/A 5.2 in132.1 mm N/A 5.86 in148.8 mm N/A 2.09 in53.1 mm N/A 4 N/A CAD
N/A 5.49 in139.5 mm N/A 6.31 in160.3 mm N/A 2.57 in65.3 mm N/A 4 N/A CAD
N/A 7.36 in186.9 mm N/A 8.5 in215.9 mm N/A 2.2500 in57.2 mm N/A 4 N/A CAD
N/A 8.24 in209.3 mm N/A 9.02 in229.1 mm N/A 3.1 in78.7 mm N/A 6 N/A CAD
N/A 9.43 in239.5 mm N/A 10.63 in270 mm N/A 2.75 in69.9 mm N/A 6 N/A CAD
N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 3.1 in78.7 mm N/A 6 N/A CAD
N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 3.1 in78.7 mm N/A 6 N/A CAD
N/A 6.75 in171.5 mm N/A 7.5 in190.5 mm N/A 2.2500 in57.2 mm N/A 4 N/A CAD
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1