3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 183 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Timken Part Number

Bore Size d

Seal Type

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Series

Weight

CAD

N/A 1/2 in12.7 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 1/2 in12.7 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 1/2 in12.7 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 1/2 in12.7 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 1/2 in12.7 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 9/16 in14.3 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.591 in15 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 5/8 in15.9 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 5/8 in15.9 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 5/8 in15.9 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 5/8 in15.9 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 5/8 in15.9 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.669 in17 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.669 in17 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.669 in17 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.669 in17 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.669 in17 mm N/A Narrow Shroud N/A 1.575 in40.000 mm N/A 0.937 in23.8 mm N/A 1060 lbf4700 N N/A 2360 lbf10600 N N/A Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 11/16 in17.5 mm N/A Shroud Seal N/A 1.575 in40.000 mm N/A 1.078 in27.38 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 3/4 in19.1 mm N/A Shroud Seal N/A 1.850 in47.000 mm N/A 1.252 in31.8 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
N/A 3/4 in19.1 mm N/A Narrow Shroud N/A 1.850 in47.000 mm N/A 1.063 in27.00 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 3/4 in19.1 mm N/A Narrow Shroud N/A 1.850 in47.000 mm N/A 1.063 in27.00 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 3/4 in19.1 mm N/A Narrow Shroud N/A 1.850 in47.000 mm N/A 1.063 in27.00 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 3/4 in19.1 mm N/A Narrow Shroud N/A 1.850 in47.000 mm N/A 1.063 in27.00 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.787 in20 mm N/A Narrow Shroud N/A 1.850 in47.000 mm N/A 1.063 in27.00 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A Standard N/A 0.5 lb0.2 Kg N/A CAD
N/A 0.787 in20 mm N/A Shroud Seal N/A 1.850 in47.000 mm N/A 1.252 in31.8 mm N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Relubricatable N/A Spherical OD N/A Industrial N/A 0.5 lb0.2 Kg N/A CAD
1 - 25 of 183 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »